Manufacturer part number: PI008A
Brand: IFM ELECTRONIC
Price: 985.48 €
Delivery time: 4 Days
Number of Inputs and Outputs: Number of digital outputs: 1; Number of analogue outputs: 1
Protection: IP 65
Power-On Delay Time: 0.5 s
Pressure Rating: -
Measuring Range: -0.0124-0.25 bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PI008A
Part Number
|
---|
PI008A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Protection | Power-On Delay Time (s) | Pressure Rating | Measuring Range (bar) | Delay Time Programmable Ds, Dr | Materials | Current Consumption (mA) | Application | Process Connection | Operating Voltage (V) | Ambient Temperature (°C) | Overvoltage Protection | Min. Bursting Pressure (mbar) | Pressure Rating (mbar) | Process Data Binary | Adjustment of the Switch Point | Medium Temperature (°C) | Restrictor Element Integrated | Output Signal | Response Time (ms) | Damping for the Switching Output dAP (s) | Communication Interface | Tightening Torque (Nm) | Application Media | Parameter Setting Options | Max. Response Time Analogue Output (ms) | Process Data Analogue | Damping for the Analogue Output dAA (s) | Min. Process Cycle Time (ms) | Profiles | Min. Insulation Resistance (MΩ) | IO-Link Revision | Installation | Display | Materials (Wetted Parts) | Transmission Type | Type of Pressure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
985.48 € | 1 | 4 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.5 | - | -0.0124-0.25 | - | stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | food and beverage industry | threaded connection G 1 external thread sealing cone | 18-32 DC | -20-60 | - | - | - | - | - | -20-60; (when used outside the hazardous area:; Ambient temperature: -25-85 °C; Medium temperature: -25-125 °C / 145 °C < 1h) | - | Switching signal; analogue signal; (configurable) | < 100 | 0.1-100 | - | - | viscous media and liquids with suspended particles; liquids and gases | - | - | - | 0.1-100 | - | - | - | - | freely rotatable housing 350° | - | ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); stainless steel (1.4404 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE; EPDM | - | - |
Loading...
Min. Pressure Cycles | 100 million | Protection Class | III | Reverse Polarity Protection | Yes |
---|---|---|---|---|---|
Integrated Watchdog | Yes | Special Feature | Gold-plated contacts |
This page is Combined Pressure Sensor, part number PI008A.
You can find the detail information about specifications and dimensions on part number PI008A.
Configure
Basic Attributes
Pressure Rating
Delay Time Programmable Ds, Dr
Overvoltage Protection
Min. Bursting Pressure(mbar)
Pressure Rating(mbar)
Process Data Binary
Adjustment of the Switch Point
Restrictor Element Integrated
Communication Interface
Tightening Torque(Nm)
Parameter Setting Options
Max. Response Time Analogue Output(ms)
Process Data Analogue
Min. Process Cycle Time(ms)
Profiles
Min. Insulation Resistance(MΩ)
IO-Link Revision
Display
Transmission Type
Type of Pressure
Number of Inputs and Outputs
Protection
Power-On Delay Time(s)
Measuring Range(bar)
Materials
Current Consumption(mA)
Application
Process Connection
Operating Voltage(V)
Ambient Temperature(°C)
Medium Temperature(°C)
Output Signal
Response Time(ms)
Damping for the Switching Output dAP(s)
Application Media
Damping for the Analogue Output dAA(s)
Installation
Materials (Wetted Parts)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PI003A |
PI009A |
PN004A |
PN006A |
PN007A |
PN009A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Inputs and Outputs | Protection | Power-On Delay Time (s) | Pressure Rating | Measuring Range (bar) | Delay Time Programmable Ds, Dr | Materials | Current Consumption (mA) | Application | Process Connection | Operating Voltage (V) | Ambient Temperature (°C) | Overvoltage Protection | Min. Bursting Pressure (mbar) | Pressure Rating (mbar) | Process Data Binary | Adjustment of the Switch Point | Medium Temperature (°C) | Restrictor Element Integrated | Output Signal | Response Time (ms) | Damping for the Switching Output dAP (s) | Communication Interface | Tightening Torque (Nm) | Application Media | Parameter Setting Options | Max. Response Time Analogue Output (ms) | Process Data Analogue | Damping for the Analogue Output dAA (s) | Min. Process Cycle Time (ms) | Profiles | Min. Insulation Resistance (MΩ) | IO-Link Revision | Installation | Display | Materials (Wetted Parts) | Transmission Type | Type of Pressure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
957.65 € | 1 | 4 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.5 | - | -1-25 | - | stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | food and beverage industry | threaded connection G 1 external thread sealing cone | 18-32 DC | -20-60 | - | - | - | - | - | -20-60; (when used outside the hazardous area:; Ambient temperature: -25-85 °C; Medium temperature: -25-125 °C / 145 °C < 1h) | - | Switching signal; analogue signal; (configurable) | < 100 | 0.1-100 | - | - | viscous media and liquids with suspended particles; liquids and gases | - | - | - | 0.1-100 | - | - | - | - | freely rotatable housing 350° | - | ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); stainless steel (1.4404 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE; EPDM | - | - | ||
985.48 € | 1 | 4 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.5 | - | -1-1 | - | stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | food and beverage industry | threaded connection G 1 external thread sealing cone | 18-32 DC | -20-60 | - | - | - | - | - | -20-60; (when used outside the hazardous area:; Ambient temperature: -25-85 °C; Medium temperature: -25-125 °C / 145 °C < 1h) | - | Switching signal; analogue signal; (configurable) | < 100 | 0.1-100 | - | - | viscous media and liquids with suspended particles; liquids and gases | - | - | - | 0.1-100 | - | - | - | - | freely rotatable housing 350° | - | ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); stainless steel (1.4404 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE; EPDM | - | - | ||
604.03 € | 1 | 12 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.3 | -20-60150 bar 2175 psi 15 MPa 75 bar 1087 psi 7.5 Mpa Type of pressure: relative pressure | -1-10 | 0; 0.2-50 | stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | For industrial applications | threaded connection G 1/4 internal thread | 18-36 DC; (according to EN 50178 SELV/PELV) | -20-60 | Yes; (< 40 V) | - | - | - | - | -20-60 | No (can be retrofitted) | Switching signal; analogue signal; (configurable) | - | - | - | - | Liquids and gases | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output | 3 | - | - | - | - | - | - | - | Display unit: 3 x LED, green switching status: LED, yellow function display: alphanumeric display, 4-digit measured values: alphanumeric display, 4-digit | stainless steel (1.4305 / 303); ceramics; FKM | - | - | ||
604.03 € | 1 | 12 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.3 | -20-6050 bar 725 psi 5000 kPa 20 bar 290 psi 2000 kPa Type of pressure: relative pressure | 0-2.5 | 0; 0.2-50 | stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | For industrial applications | threaded connection G 1/4 internal thread | 18-36 DC; (according to EN 50178 SELV/PELV) | -20-60 | Yes; (< 40 V) | - | - | - | - | -20-60 | No (can be retrofitted) | Switching signal; analogue signal; (configurable) | - | - | - | - | Liquids and gases | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output | 3 | - | - | - | - | - | - | - | Display unit: 3 x LED, green switching status: LED, yellow function display: alphanumeric display, 4-digit measured values: alphanumeric display, 4-digit | stainless steel (1.4305 / 303); ceramics; FKM | - | - | ||
621.69 € | 1 | 12 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.3 | - | 0-1 | 0; 0.2-50 | stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | For industrial applications | threaded connection G 1/4 internal thread | 18-36 DC; (according to EN 50178 SELV/PELV) | -20-60 | Yes; (< 40 V) | 30000 | 10000 | - | - | -20-60 | No (can be retrofitted) | Switching signal; analogue signal; (configurable) | - | - | - | - | Liquids and gases | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output | 3 | - | - | - | - | - | - | - | Display unit: 4 x LED, green switching status: LED, yellow function display: alphanumeric display, 4-digit measured values: alphanumeric display, 4-digit Display unit: mbar; kPa; psi; inHg | stainless steel (1.4305 / 303); ceramics; FKM | - | relative pressure | ||
621.69 € | 1 | 12 Days | Number of digital outputs: 1; Number of analogue outputs: 1 | IP 65 | 0.3 | - | -1-0 | 0; 0.2-50 | stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | < 50 | For industrial applications | threaded connection G 1/4 internal thread | 18-36 DC; (according to EN 50178 SELV/PELV) | -20-60 | Yes; (< 40 V) | 30000 | 10000 | - | programming button | -20-60 | No (can be retrofitted) | Switching signal; analogue signal; (configurable) | - | - | - | - | Liquids and gases | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output | 3 | - | - | - | - | - | - | - | Display unit: 4 x LED, green switching status: LED, yellow function display: alphanumeric display, 4-digit measured values: alphanumeric display, 4-digit Display unit: mbar; kPa; psi; inHg | stainless steel (1.4305 / 303); ceramics; FKM | - | relative pressure; vacuum |