Absolute Pressure Sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PT0505

Part Number
PT0505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring Range
(bar)
Long-Term Stability
(% of the span)

152.34 €

1 4 Days 0-4-

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of analogue outputs: 1 Min. Pressure Cycles 10 million Protection IP 67
Fill Fluid for Pressure Transfer synthetic oil Materials stainless steel (1.4404 / 316L); HNBR; PA Protection Class III
Application For industrial applications Analogue Current Output(mA) 4-20 Connection Connector: 1 x M12
Operating Voltage(V) 8-30 DC Ambient Temperature(°C) 0-80 Reverse Polarity Protection Yes
Number of Analogue Outputs 1 Max. Load(Ω) 800; (Ub = 24 V; (Ub - 8 V) / 20 mA) Output Signal Analogue signal
Tightening Torque(Nm) 25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating) Application Media Liquids and gases Short-Circuit Proof Yes
Materials (Wetted Parts) stainless steel (1.4404 / 316L)

This page is Absolute Pressure Sensor, part number PT0505.
You can find the detail information about specifications and dimensions on part number PT0505.

Variation of this product

Part Number
PT0504
PT0507
PT0517
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring Range
(bar)
Long-Term Stability
(% of the span)

152.34 €

1 4 Days 0-10-

156.85 €

1 4 Days 0-1-

152.34 €

1 4 Days 0-1.6< ± 0.1; (per year)

Tech Support