Magnetic-Inductive Flow Meter (SM6001)

Magnetic-Inductive Flow Meter SM6001

Product Details:

Manufacturer part number: SM6001

Brand: IFM ELECTRONIC

Price: 705.80

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital outputs: 2; Number of analogue outputs: 1

Analogue Voltage Output: 0-10; (scalable) V

Protection: IP 67

Electrical Design: PNP/NPN

Materials: stainless steel (1.4404 / 316L); PBT-GF20; PC; FKM; TPE


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SM6001

Part Number
SM6001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Protection Electrical Design Materials Current Consumption
(mA)
Application Type of Short-Circuit Protection Process Connection Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Output Function Total Number of Outputs Repeatability Min. Load Resistance
(Ω)
Frequency of the Output
(Hz)
Output Signal Short-Circuit Protection Max. Voltage Drop Switching Output DC
(V)
Communication Interface Inputs Measuring Range Storage Temperature Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Ambient Temperature
(°F)
Temperature Drift Pulse Output Accuracy (In the Measuring Range) IO-Link Revision Installation Display Measuring Range
(l/min)
Materials (Wetted Parts) Transmission Type Accessories (Included)

705.80 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)IP 67PNP/NPNstainless steel (1.4404 / 316L); PBT-GF20; PC; FKM; TPE95; (24 V)totaliser function; for industrial applicationspulsedthreaded connection G 1/2 DN15 flat seal-18-30 DC; (according to EN 50178 SELV/PELV)-normally open / normally closed; (parameterisable)2± 0.2% MEW2000-Switching signal; analogue signal; pulse signal; IO-Link; (configurable)Yes2IO-Linkcounter reset1.5-396 gph
0.03-6.6 gpm
-200Yes14-140-flow rate meter± (0.8 % MW + 0.5 % MEW)1.1connection to pipe by means of an adapterDisplay unit: 6 x LED, green (gpm, gph, gal, °F, 10³, 1000 x 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
-stainless steel (1.4404 / 316L); PEEK; FKMCOM2 (38.4 kBaud)-

Loading...

  1. 1

Basic information

Power-On Delay Time(s) 5 Protection Class III Electrical Connection Connector: 1 x M12; Contacts: gold-plated
Reverse Polarity Protection Yes Special Feature Gold-plated contacts Application Media conductive liquids; water; hydrous media

This page is Magnetic-Inductive Flow Meter, part number SM6001.
You can find the detail information about specifications and dimensions on part number SM6001.

Variation of this product

Part Number
SM2000
SM2001
SM2004
SM6004
SM6050
SM6100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Protection Electrical Design Materials Current Consumption
(mA)
Application Type of Short-Circuit Protection Process Connection Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Output Function Total Number of Outputs Repeatability Min. Load Resistance
(Ω)
Frequency of the Output
(Hz)
Output Signal Short-Circuit Protection Max. Voltage Drop Switching Output DC
(V)
Communication Interface Inputs Measuring Range Storage Temperature Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Ambient Temperature
(°F)
Temperature Drift Pulse Output Accuracy (In the Measuring Range) IO-Link Revision Installation Display Measuring Range
(l/min)
Materials (Wetted Parts) Transmission Type Accessories (Included)

1,169.34 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)IP 65; IP 67PNP/NPNstainless steel (1.4404 / 316L); stainless steel (1.4571/316Ti ); PEI; FKM; PBT-GF20; TPE-U< 150totaliser function; empty pipe detection; for industrial applicationspulsedthreaded connection G 2 DN50 flat seal-25-8018-32 DC; (according to EN 50178 SELV/PELV)-10-60normally open / normally closed; (parameterisable)2± 0.2% MEW20000.1-10000Switching signal; analogue signal; pulse signal; frequency signal; IO-Link; (configurable)Yes2IO-Linkcounter reset5-600 l/min
0.3-36 m³/h
-250; (per output)Yes-± 0.0333 °C / Kflow rate meter± (0.8 % MW + 0.5 % MEW)1.1connection to pipe by means of an adapterDisplay unit: 6 x LED, green (l/min, m³/h, l, m³, 10³, °C)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
-stainless steel (1.4404 / 316L); stainless steel (1.4571/316Ti ); PEEK; Centellen; FKMCOM2 (38.4 kBaud)Sealing: 2, CentellenLabel

1,169.34 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)IP 65; IP 67PNP/NPNstainless steel (1.4404 / 316L); stainless steel (1.4571/316Ti ); PEI; FKM; PBT-GF20; TPE-U< 150totaliser function; empty pipe detection; for industrial applicationspulsedthreaded connection G 2 DN50 flat seal-18-32 DC; (according to EN 50178 SELV/PELV)-normally open / normally closed; (parameterisable)2± 0.2% MEW20000.1-10000Switching signal; analogue signal; pulse signal; frequency signal; IO-Link; (configurable)Yes2IO-Linkcounter reset80-9600 gph
1.3-160 gpm
-250; (per output)Yes14-140± 0.0185 °F / Kflow rate meter± (0.8 % MW + 0.5 % MEW)1.1connection to pipe by means of an adapterDisplay unit: 6 x LED, green (gpm, gph, gal, °F, 10³, 1000 x 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
-stainless steel (1.4404 / 316L); stainless steel (1.4571/316Ti ); PEEK; Centellen; FKMCOM2 (38.4 kBaud)Sealing: 2, CentellenLabel

1,185.32 €

1 4 Days Number of analogue outputs: 2---stainless steel (1.4404 / 316L); stainless steel (1.4571/316Ti ); PEI; FKM; PBT-GF20; TPE-U< 150empty pipe detection; for industrial applications-threaded connection G 2 DN50 flat seal-18-32 DC; (according to EN 50178 SELV/PELV)--2± 0.2% MEW--Analogue signal----5-600 l/min
0.3-36 m³/h
-10-60 °C
14-140 °F
-25-80 °C
-13-176 °F
Protection
IP 65; IP 67
---± 0.0333 °C / K; ± 0.0599 °F / K-± (0.8 % MW + 0.5 % MEW)-connection to pipe by means of an adapter--stainless steel (1.4404 / 316L); stainless steel (1.4571/316Ti ); PEEK; NBR reinforced fibre; FKM-Sealing: 2, CentellenLabel

719.66 €

1 4 Days Number of analogue outputs: 2-IP 67-stainless steel (1.4404 / 316L); PBT-GF20; PC; FKM; TPE120; (24 V)For industrial applications-threaded connection G 1/2 DN15 flat seal-25-8020-30 DC; (according to EN 50178 SELV/PELV)-10-60-2± 0.2% MEW--Analogue signal----0.1-25 l/min
0.03-6.6 gpm
--Yes---± (2 % MW + 0.5 % MEW)-connection to pipe by means of an adapter--stainless steel (1.4404 / 316L); PEEK; FKM--

527.63 €

1 4 Days Number of analogue outputs: 1-IP 67-stainless steel (1.4404 / 316L); PBT-GF20; FKM; TPE95; (24 V)For industrial applications-threaded connection G 1/2 DN15 flat seal-25-8018-30 DC; (according to EN 50178 SELV/PELV)-10-60-1± 0.2% MEW--Analogue signal; IO-Link; (configurable)--IO-Link---250Yes---± (0.8 % MW + 0.5 % MEW)1.1connection to pipe by means of an adapter-0.1-25stainless steel (1.4404 / 316L); PEEK; FKMCOM2 (38.4 kBaud)-

705.80 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)IP 67PNP/NPNstainless steel (1.4404 / 316L); PBT-GF20; PC; FKM; TPE95; (24 V)totaliser function; for industrial applicationspulsedthreaded connection G 1/2 DN15 flat seal-25-8018-30 DC; (according to EN 50178 SELV/PELV)-10-60normally open / normally closed; (parameterisable)2± 0.2% MEW2000-Switching signal; analogue signal; pulse signal; IO-Link; (configurable)Yes2IO-Linkcounter reset0.1-25 l/min
0.005-1.5 m³/h
-200Yes--flow rate meter± (0.8 % MW + 0.5 % MEW)1.1connection to pipe by means of an adapterDisplay unit: 6 x LED, green (l/min, m³/h, l, m³, 10³, °C)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
-stainless steel (1.4404 / 316L); PEEK; EPDMCOM2 (38.4 kBaud)-

Tech Support