Flow Process Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E40129
E40159
E40161
E40162
E40163
E40164
E40181
E40182
E40187
E40434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Flow Range
(ml/min)
Materials Design Application Process Connection Thread Designation Sensor Connection Medium Temperature
(°C)
Application Media Flow Range
(l/min)
Installation Dimensions
(mm)
Accessories (Included)

92.05 €

1 4 Days 3002-100stainless steel (1.4404 / 316L)For flow sensors and flow monitorsFor industrial applicationsG 1/8M12 x 1M12 x 10-80; (Temperature gradient: 1 K/min)Liquids and gases-via internal G1/8A male thread, any mounting positionM12 x 1-

70.13 €

1 4 Days 302-50PTFEFor flow sensors with ceramic probe G¼-G 1/8-G 1/40-80--via internal G1/8A male thread, any mounting position--

225.08 €

1 4 Days 300-stainless steel (1.4404 / 316L)For flow sensors SID, SF5For industrial applicationsG 1/4-M18 x 1.5-Liquids and gases0.2-2; ((SI1xxx); 0.2-3 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

225.08 €

1 4 Days 300-stainless steel (1.4404 / 316L)For flow sensors SID, SF5For industrial applicationsG 1/2-M18 x 1.5-Liquids and gases0.5-5; ((SI1xxx); 0.5-7 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

239.52 €

1 4 Days 300-stainless steel (1.4404 / 316L)For flow sensors SID, SF5For industrial applicationsG 3/4-M18 x 1.5-Liquids and gases1-12; ((SI1xxx); 1-16 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

239.52 €

1 4 Days 300-stainless steel (1.4404 / 316L)For flow sensors SID, SF5For industrial applicationsG 1-M18 x 1.5-Liquids and gases2-20; ((SI1xxx); 2-25 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

66.22 €

1 4 Days 6-PVCFor flow sensors SID, SF5For industrial applicationsG 1/4-M18 x 1.5-25-60Liquids and gases0.2-2; ((SI1xxx); 0.2-3 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

66.22 €

1 4 Days 6-PVCFor flow sensors SID, SF5For industrial applicationsG 1/2-M18 x 1.5-25-60Liquids and gases0.5-5; ((SI1xxx); 0.5-7 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

66.22 €

1 4 Days 6-PVCFor flow sensors SID, SF5For industrial applicationsG 1/4-M18 x 1.5-25-60Liquids and gases0-0.5; ((SI1xxx); 0-1.0 (SI5xxx); factory setting with water)--Adapter: 1 x G1/4 BSPP, E40099
sealings: 1, U-seal

52.00 €

1 4 Days 1002-150stainless steel (1.4404 / 316L)-For industrial applicationsG 1/8-M12 x 10-80--via internal G1/8A male thread, any mounting position; (SA5)--

Loading...

  1. 1

Tech Support