Control Monitor Sensors (SN0150)

Control Monitor Sensors SN0150

Product Details:

Manufacturer part number: SN0150

Brand: IFM ELECTRONIC

Price: 375.29

Delivery time: 4 Days


Technical Data:

Response Time: < 3 s

Protection: -

Power-On Delay Time: 10-80; (adjustable (fixed-value resistors terminals 22-23)) s

Electrical Design: relay

Materials: PBT


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SN0150

Part Number
SN0150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Response Time
(s)
Protection Power-On Delay Time
(s)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Type of Short-Circuit Protection Storage Temperature
(°C)
Connection Switching Function Flow Monitoring Operating Voltage
(V)
Frequency AC
(Hz)
Ambient Temperature
(°C)
Reverse Polarity Protection Repeatability of the Set Switch Point
(K)
Temperature Range
(°C)
Switching Function Wire Break Monitoring Adjustment of the Switch Point Short-Circuit Protection Operating Voltage Tolerance
(%)
Performance in Case of a Fault Housing Max. Voltage Drop Switching Output DC
(V)
Switching Cycles (Mechanical) Switch Point Setting Selection Liquids / Gases Application Media Switching Function Temperature Monitoring Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Contact Rating Max. Power Consumption
(VA)
Short-Circuit Proof Dimensions
(mm)

375.29 €

1 4 Days < 3-10-80; (adjustable (fixed-value resistors terminals 22-23))relayPBT-IIFlow monitoring; Temperature monitoring; Wire monitoring--COMBICON connectorrelay energised when flow is present and during the power-on delay time90-240 AC47-63-20-60No40-80relay de-energised in case of wire break or short circuitpotentiometer--5-10In case of undervoltage all relays are de-energised; the LED "LOW VOLTAGE/WIRE BREAK-RELAY"lightsHousing for DIN rail mounting--potentiometerwire bridge; on delivery: monitoring of liquids.; for monitoring of gases: link terminals 23 / 24.-relay energised when temperature is exceeded-No4 A (250 V AC / 30 V DC)4No100 x 25 x 103.5

Loading...

  1. 1

Basic information

Number of Channels 1

This page is Control Monitor Sensors, part number SN0150.
You can find the detail information about specifications and dimensions on part number SN0150.

Variation of this product

Part Number
SN0151
SN0152
SN0500
SN2301
SN2302
SN2303
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Response Time
(s)
Protection Power-On Delay Time
(s)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Type of Short-Circuit Protection Storage Temperature
(°C)
Connection Switching Function Flow Monitoring Operating Voltage
(V)
Frequency AC
(Hz)
Ambient Temperature
(°C)
Reverse Polarity Protection Repeatability of the Set Switch Point
(K)
Temperature Range
(°C)
Switching Function Wire Break Monitoring Adjustment of the Switch Point Short-Circuit Protection Operating Voltage Tolerance
(%)
Performance in Case of a Fault Housing Max. Voltage Drop Switching Output DC
(V)
Switching Cycles (Mechanical) Switch Point Setting Selection Liquids / Gases Application Media Switching Function Temperature Monitoring Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Contact Rating Max. Power Consumption
(VA)
Short-Circuit Proof Dimensions
(mm)

364.51 €

1 4 Days < 3-10-80; (adjustable (fixed-value resistors terminals 22-23))relayPBT-IIFlow monitoring; Temperature monitoring; Wire monitoring--COMBICON connectorrelay energised when flow is present and during the power-on delay time90-240 AC47-63-20-60No40-80relay de-energised in case of wire break or short circuitpotentiometer--5-10In case of undervoltage all relays are de-energised; the LED "LOW VOLTAGE/WIRE BREAK-RELAY"lightsHousing for DIN rail mounting--potentiometerwire bridge; on delivery: monitoring of liquids.; for monitoring of gases: link terminals 23 / 24.-relay de-energised when temperature is exceeded-No4 A (250 V AC / 30 V DC)4No100 x 25 x 103.5

364.51 €

1 4 Days < 3-10-80; (adjustable (fixed-value resistors terminals 22-23))relayPBT-IIFlow monitoring; Temperature monitoring; Wire monitoring--COMBICON connectorrelay energised when flow is present and during the power-on delay time90-240 AC47-63-20-60No440-120relay de-energised in case of wire break or short circuitpotentiometer--5-10In case of undervoltage all relays are de-energised; the LED "LOW VOLTAGE/WIRE BREAK-RELAY"lightsHousing for DIN rail mounting--potentiometerwire bridge; on delivery: monitoring of liquids.; for monitoring of gases: link terminals 23 / 24.-relay de-energised when temperature is exceeded-No4 A (250 V AC / 30 V DC)4No100 x 25 x 103.5

399.69 €

1 12 Days < 3-10-80; (adjustable (fixed-value resistors terminals 22-23))relayPBT-IIFlow monitoring; Temperature monitoring; Wire monitoring--COMBICON connectorrelay energised when flow is present and during the power-on delay time90-240 AC47-63-20-60No40-80relay de-energised in case of wire break or short circuitpotentiometer--5-10In case of undervoltage all relays are de-energised; the LED "LOW VOLTAGE/WIRE BREAK-RELAY"lightsHousing for DIN rail mounting--potentiometerwire bridge; on delivery: monitoring of liquids.; for monitoring of gases: link terminals 23 / 24.-relay energised when temperature is exceeded-No4 A (250 V AC / 30 V DC)4No100 x 25 x 103.5

882.77 €

1 4 Days -IP 4030relayPlastics--Flow monitoring; Wire monitoring--20-85-relay energised when flow is present< 230 AC47-63-20-60No--relay de-energised in case of wire breakpotentiometer--10-10-Housing for DIN rail mounting---slide switch---No4 A (250 V AC cos phi > 0.7) ; 0.2 A (250 V DC); 4 A (24 V DC)5No78 x 45 x 120

882.77 €

1 4 Days -IP 4030relayPlastics--Flow monitoring; Wire monitoring--20-85-relay energised when flow is present< 110 AC47-63-20-60No--relay de-energised in case of wire breakpotentiometer--10-10-Housing for DIN rail mounting---slide switch---No4 A (250 V AC cos phi > 0.7) ; 0.2 A (250 V DC); 4 A (24 V DC)5No78 x 45 x 120

882.77 €

1 4 Days -IP 4030relayPlastics--Flow monitoring; Wire monitoring--20-85-relay energised when flow is present< 200 AC47-63-20-60No--relay de-energised in case of wire breakpotentiometer--10-10-Housing for DIN rail mounting---slide switch---No4 A (250 V AC cos phi > 0.7) ; 0.2 A (250 V DC); 4 A (24 V DC)5No78 x 45 x 120

Tech Support