Display Unit Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PP2001

Part Number
PP2001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

351.47 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 67; (for unit with screwed-on connectors) Power-On Delay Time(s) 1.5-10; (depending on the connected sensor) Materials stainless steel (1.4404 / 316L); CO-PC; PBT; FKM
Current Consumption(mA) < 40 Protection Class III Application For industrial applications
Type of Short-Circuit Protection pulsed Storage Temperature(°C) -40-100 Operating Voltage(V) 18-32 DC
Electrical Connection Connector: 1 x M12; Contacts: gold-plated Ambient Temperature(°C) -25-80 Reverse Polarity Protection Yes
Short-Circuit Protection Yes Max. Voltage Drop Switching Output DC(V) 2 Special Feature Gold-plated contacts
Permanent Current Rating of Switching Output DC(mA) 250 Overload Protection Yes Min. Insulation Resistance(MΩ) 100; (500 V DC)
Dimensions(mm) 100 x 34 x 48 Display Display unit: 6 x LED, green
switching status: 2 x LED, yellow
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Accessories (Included) jumper cables: 0.8 m, for parameter setting in the offline mode

This page is Display Unit Connector, part number PP2001.
You can find the detail information about specifications and dimensions on part number PP2001.

Tech Support