Flow Transmitter (SBG434)

Flow Transmitter SBG434

Product Details:

Manufacturer part number: SBG434

Brand: IFM ELECTRONIC

Price: 328.14

Delivery time: 4 Days


Technical Data:

Pressure Rating: 40 bar

Number of Inputs and Outputs: -

Protection: IP 65; IP 67

Measuring Range: - gpm

Power-On Delay Time: - s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBG434

Part Number
SBG434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Number of Inputs and Outputs Protection Measuring Range
(gpm)
Power-On Delay Time
(s)
MAWP (for Applications According to CRN)
(bar)
Materials Current Consumption
(mA)
Application Process Connection Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Medium Temperature
(°C)
Operating Voltage Tolerance
(%)
Switching Cycles (Mechanical) Tightening Torque
(Nm)
Application Media Probe Length
(mm)
Pressure Rating
(MPa)
Dimensions
(mm)
Display Measuring Range
(l/min)
Materials (Wetted Parts) Accessories (Included)

328.14 €

1 4 Days 40-IP 65; IP 67---Brass chemically nickel-plated; PP; stainless steel (1.4404 / 316L); aluminium anodised; PA< 35-threaded connection G 1/218-32 DC; (to SELV/PELV)Connector: 1 x M120-60-10-100-10 million-Liquids; water; glycol solutions; oils; coolants-4--2-50stainless steel (1.4401 / 316); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM-

Loading...

  1. 1

Basic information

Protection Class III Reverse Polarity Protection Yes Output Signal Analogue signal

This page is Flow Transmitter, part number SBG434.
You can find the detail information about specifications and dimensions on part number SBG434.

Variation of this product

Part Number
SBG432
SBG433
SBG446
SBG457
SBM613
SBN432
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Number of Inputs and Outputs Protection Measuring Range
(gpm)
Power-On Delay Time
(s)
MAWP (for Applications According to CRN)
(bar)
Materials Current Consumption
(mA)
Application Process Connection Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Medium Temperature
(°C)
Operating Voltage Tolerance
(%)
Switching Cycles (Mechanical) Tightening Torque
(Nm)
Application Media Probe Length
(mm)
Pressure Rating
(MPa)
Dimensions
(mm)
Display Measuring Range
(l/min)
Materials (Wetted Parts) Accessories (Included)

312.86 €

1 4 Days 40-IP 65; IP 67---Brass chemically nickel-plated; PP; stainless steel (1.4404 / 316L); aluminium anodised; PA< 35-threaded connection G 1/218-32 DC; (to SELV/PELV)Connector: 1 x M120-60-10-100-10 million-Liquids; water; glycol solutions; oils; coolants-4--0.3-15stainless steel (1.4401 / 316); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM-

328.14 €

1 4 Days 40-IP 65; IP 67---Brass chemically nickel-plated; PP; stainless steel (1.4404 / 316L); aluminium anodised; PA< 35-threaded connection G 1/218-32 DC; (to SELV/PELV)Connector: 1 x M120-60-10-100-10 million-Liquids; water; glycol solutions; oils; coolants-4--1-25stainless steel (1.4401 / 316); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM-

411.90 €

1 4 Days 25-IP 65; IP 67---Brass chemically nickel-plated; PP; stainless steel (1.4404 / 316L); aluminium anodised; PA< 35-threaded connection G 3/418-32 DC; (to SELV/PELV)Connector: 1 x M120-60-10-100-10 million-Liquids; water; glycol solutions; oils; coolants-2.5--4-100stainless steel (1.4401 / 316); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM-

501.80 €

1 4 Days 25-IP 65; IP 67---Brass chemically nickel-plated; PP; stainless steel (1.4404 / 316L); aluminium anodised; PA< 35-threaded connection G 1 1/418-32 DC; (to SELV/PELV)Connector: 1 x M120-60-10-100-10 million-Liquids; water; glycol solutions; oils; coolants-2.5--8-200stainless steel (1.4401 / 316); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM-

332.52 €

1 4 Days 15-IP 65; IP 67---Brass white bronze coated; PPS; copper alloy; aluminium anodised; silicone; PEI< 35-G 3/424 DC; (to SELV/PELV)Cable: 0.3 m, silicone|Connector: 1 x M120-6010-180-15-1010 million15Liquids; water; glycol solutions-1.5--0.3-25stainless steel (1.4401 / 316); brass; PPS; O-ring: FKM-

304.32 €

1 4 Days 40-IP 65; IP 670.2-4--Brass chemically nickel-plated; PP; stainless steel (1.4404 / 316L); aluminium anodised; PA< 35-3/4"NPT18-32 DC; (to SELV/PELV)Connector: 1 x M120-60-10-100-10 million-Liquids; water; glycol solutions; oils; coolants-4---stainless steel (1.4401 / 316); brass; brass chemically nickel-plated; PP; PPS; O-ring: FKM-

Tech Support