Mechatronic Flow Meter (SB1232)

Mechatronic Flow Meter SB1232

Product Details:

Manufacturer part number: SB1232

Brand: IFM ELECTRONIC

Price: 428.12

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: -

Max. Current Load per Output: 150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature) mA

Measuring Range: - gbh

Application: -

Process Connection: threaded connection G 3/4 internal thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB1232

Part Number
SB1232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Max. Current Load per Output
(mA)
Measuring Range
(gbh)
Application Process Connection Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Output Function Output Signal Measuring Range Application Media Ambient Temperature
(°F)
Display Materials (Wetted Parts)

428.12 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 3/4 internal thread18-30 DC; (according to EN 50178 SELV/PELV)-0-60-Switching signal; analogue signal; frequency signal; IO-Link0.3-15 l/min
0.018-0.9 m³/h
4.8-237.8 gph
0.08-3.965 gpm
Process connection: threaded connection G 3/4 internal thread
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

Loading...

  1. 1

Basic information

Power-On Delay Time(s) < 3 Materials stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; brass chemically nickel-plated Current Consumption(mA) < 50
Protection Class III Analogue Current Output(mA) 4-20 Reverse Polarity Protection Yes
Total Number of Outputs 2 Max. Load(Ω) 500 Short-Circuit Protection Yes
Switching Cycles (Mechanical) 10 million Communication Interface IO-Link Special Feature Gold-plated contacts
IO-Link Revision 1.1 Transmission Type COM2 (38.4 kBaud)

This page is Mechatronic Flow Meter, part number SB1232.
You can find the detail information about specifications and dimensions on part number SB1232.

Variation of this product

Part Number
SB1233
SB1234
SB1246
SB1257
SB2232
SB2233
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Max. Current Load per Output
(mA)
Measuring Range
(gbh)
Application Process Connection Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Output Function Output Signal Measuring Range Application Media Ambient Temperature
(°F)
Display Materials (Wetted Parts)

428.12 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 3/4 internal thread18-30 DC; (according to EN 50178 SELV/PELV)Connector: 1 x M12; Contacts: gold-plated0-60parameterisableSwitching signal; analogue signal; frequency signal; IO-Link0.5-25 l/min
0.03-1.5 m³/h
8-396.5 gph
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

428.12 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 3/4 internal thread18-30 DC; (according to EN 50178 SELV/PELV)Connector: 1 x M12; Contacts: gold-plated0-60normally open / normally closed; (parameterisable)Switching signal; analogue signal; frequency signal; IO-Link1-50 l/min
0.06-3 m³/h
16-793 gph
0.26-13.2 gpm
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

518.99 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 1 internal thread18-30 DC; (according to EN 50178 SELV/PELV)Connector: 1 x M12; Contacts: gold-plated0-60normally open / normally closed; (parameterisable)Switching signal; analogue signal; frequency signal; IO-Link2-100 l/min
0.12-6 m³/h
32-1586 gph
0.55-26.4 gpm
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

604.99 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 1 1/2 internal thread18-30 DC; (according to EN 50178 SELV/PELV)-0-60normally open / normally closed; (parameterisable)Switching signal; analogue signal; frequency signal; IO-Link4-200 l/min
0.24-12 m³/h
65-3170 gph
1.1-52.8 gpm
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

428.12 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 3/4 internal thread18-30 DC; (according to EN 50178 SELV/PELV)-0-60-Switching signal; analogue signal; frequency signal; IO-Link0.3-15 l/min
0.018-0.9 m³/h
4.8-237.8 gph
0.08-3.965 gpm
Process connection: threaded connection G 3/4 internal thread
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

428.12 €

1 4 Days -150; (200: -60 °C; Ambient temperature; 250: -40 °C; Ambient temperature)--threaded connection G 3/4 internal thread18-30 DC; (according to EN 50178 SELV/PELV)-0-60parameterisableSwitching signal; analogue signal; frequency signal; IO-Link0.5-25 l/min
0.03-1.5 m³/h
8-396.5 gph
Liquids; oil-Display unit: 6 x LED, green
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green alternating indication 4-digit
programming: alphanumeric display, 4-digit
stainless steel (1.4401 / 316); stainless steel (1.4404 / 316L); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM

Tech Support