Compressed Air Meter (SD2501)

Compressed Air Meter SD2501

Product Details:

Manufacturer part number: SD2501

Brand: IFM ELECTRONIC

Price: 1,421.87

Delivery time: 4 Days


Technical Data:

Pressure Rating: - bar

Display Range: - m³/h

Total Number of Inputs and Outputs: -

Protection: IP 65; IP 67

Power-On Delay Time: 1 s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SD2501

Part Number
SD2501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Display Range
(m³/h)
Total Number of Inputs and Outputs Protection Power-On Delay Time
(s)
Electrical Design Pulse Value Materials Current Consumption
(mA)
Application Type of Short-Circuit Protection Process Connection Operating Voltage
(V)
Measuring Range
(m/s)
Electrical Connection Ambient Temperature
(°C)
Length
(mm)
Number of Analogue Outputs Medium Temperature
(°C)
Total Number of Outputs Max. Load
(Ω)
Number of Digital Outputs Output Signal Short-Circuit Protection Max. Relative Air Humidity
(%)
Max. Voltage Drop Switching Output DC
(V)
Communication Interface Tightening Torque
(Nm)
Inputs Measuring Range Application Media Measuring Range
(m³/h)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Pulse Output Accuracy (In the Measuring Range) Pulse Length
(s)
IO-Link Revision Installation Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)

1,421.87 €

1 4 Days ---IP 65; IP 671PNP/NPN-PBT+PC-GF30; PPS GF40; stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); steel (1.5523) galvanised; 2.0401 (brass / CW614N); FKM< 80For industrial applications-threaded connection 2"NPT DN5018-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12----10-60---Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link-counter reset80-24720 scfh
1.5-412 scfm
compressed air------1.1--COM2 (38.4 kBaud)-

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital outputs: 2; Number of analogue outputs: 1 Protection Class III Analogue Current Output(mA) 4-20; (scalable)
Reverse Polarity Protection Yes Output Function normally open / normally closed; (parameterisable)

This page is Compressed Air Meter, part number SD2501.
You can find the detail information about specifications and dimensions on part number SD2501.

Variation of this product

Part Number
SD1540
SD2000
SD2500
SD5000
SD5500
SD6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Display Range
(m³/h)
Total Number of Inputs and Outputs Protection Power-On Delay Time
(s)
Electrical Design Pulse Value Materials Current Consumption
(mA)
Application Type of Short-Circuit Protection Process Connection Operating Voltage
(V)
Measuring Range
(m/s)
Electrical Connection Ambient Temperature
(°C)
Length
(mm)
Number of Analogue Outputs Medium Temperature
(°C)
Total Number of Outputs Max. Load
(Ω)
Number of Digital Outputs Output Signal Short-Circuit Protection Max. Relative Air Humidity
(%)
Max. Voltage Drop Switching Output DC
(V)
Communication Interface Tightening Torque
(Nm)
Inputs Measuring Range Application Media Measuring Range
(m³/h)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Pulse Output Accuracy (In the Measuring Range) Pulse Length
(s)
IO-Link Revision Installation Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)

1,088.30 €

1 4 Days 16--IP 65; IP 671PNP/NPN-PBT+PC-GF30; PPS GF40; stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); stainless steel (1.4404 / 316L); FKM< 80For industrial applications-threaded connection G 1 internal thread18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M120-60---10-60---Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link-counter reset0.6-143.9 m/s
0.3-26260 m³/h
0.005-437.6 m³/min
compressed air------1.1Adjustable to inside pipe diameters; ( 14-254 mm)-COM2 (38.4 kBaud)64

1,845.70 €

1 3 Days ---IP 651PNP-PBT-GF20; NBR; PC; stainless steel (1.4301 / 304); PTFE; brass coated; FKM; aluminium powder-coated< 110For industrial applications-threaded connection R 2 DN5018-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M120-60------Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link--0.3-95.2 m/s
3-700 m³/h
0.04-11.66 m³/min
compressed air------1.1--COM2 (38.4 kBaud)-

1,424.35 €

1 4 Days 16--IP 65; IP 671PNP/NPN-PBT+PC-GF30; PPS GF40; stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); steel (1.5523) galvanised; 2.0401 (brass / CW614N); FKM< 80For industrial applications-threaded connection R 2 DN5018-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M120-60---10-60---Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link-counter reset40-11670 l/min
0.3-84 m/s
2.5-700 m³/h
compressed air------1.1--COM2 (38.4 kBaud)64

1,340.17 €

1 3 Days ---IP 651PNP-PBT-GF20; NBR; PC; stainless steel (1.4301 / 304); PTFE; brass coated; FKM; aluminium powder-coated< 110For industrial applications-threaded connection G 1/4 DN818-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M120-60------Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link--1-250 l/min
0.3-82.9 m/s
0.04-15 m³/h
compressed air------1.1--COM2 (38.4 kBaud)-

1,034.72 €

1 4 Days 16--IP 65; IP 671PNP/NPN-PBT+PC-GF30; PPS GF40; stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); steel (1.5523) galvanised; 2.0401 (brass / CW614N); FKM< 80For industrial applications-threaded connection G 1/4 DN818-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M120-60---10-60---Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link-counter reset0.8-250 l/min
0.3-82.9 m/s
0.05-15 m³/h
compressed air------1.1--COM2 (38.4 kBaud)64

1,340.17 €

1 3 Days ---IP 651PNP-PBT-GF20; NBR; PC; stainless steel (1.4301 / 304); PTFE; brass coated; FKM; aluminium powder-coated< 110For industrial applications-threaded connection R 1/2 DN1518-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M120-60------Switching signal; analogue signal; pulse signal; IO-Link; (configurable)---IO-Link50-10-1250 l/min
0.3-103.6 m/s
0.2-75 m³/h
compressed air------1.1--COM2 (38.4 kBaud)-

Tech Support