Pressure Sensor (PY9001)

Pressure Sensor PY9001

Product Details:

Manufacturer part number: PY9001

Brand: IFM ELECTRONIC

Price: 1,076.46

Delivery time: 4 Days


Technical Data:

Pressure Rating: - bar

Temperature Coefficient Zero Point: 0.2; (5-80 °C) % of the span / 10 K

Analogue Voltage Output: 0-10; (scalable 1:5) V

Min. Pressure Cycles: 60 million; (at 1.2 times nominal pressure)

Reset Point rP: - bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PY9001

Part Number
PY9001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Temperature Coefficient Zero Point
(% of the span / 10 K)
Analogue Voltage Output
(V)
Min. Pressure Cycles Reset Point rP
(bar)
Pressure Rating Measuring Range
(bar)
Materials Current Consumption
(mA)
Repeatability
(% of the span)
Conditionally Suitable For Analogue Current Output
(mA)
Measuring Element Operating Voltage
(V)
Long-Term Stability
(% of the span)
Ambient Temperature
(°C)
Linearity Deviation
(% of the span)
Characteristics Deviation Medium Temperature
(°C)
Max. Load
(Ω)
Switching Frequency DC
(Hz)
Output Signal Switch Point Accuracy
(% of the span)
Communication Interface Analogue Start Point
(bar)
Hysteresis Deviation
(% of the span)
IO-Link Revision Analogue End Point
(bar)
Set Point SP
(bar)
Temperature Coefficient Span
(% of the span / 10 K)
Required Master Port Type Display Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)
Type of Pressure

1,076.46 €

1 4 Days -0.2; (5-80 °C)0-10; (scalable 1:5)60 million; (at 1.2 times nominal pressure)-5-90; (< 1 h: 145)1000 bar
14500 psi
100 MPa
500 bar
7250 psi
50 Mpa
Vacuum resistance [mbar]: -1000
Type of pressure: relative pressure
0-2501.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); stainless steel (1.4435 / 316L); PBT+PC-GF30; PBT-GF20; PC< 35< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-4-20; (scalable 1:5)diaphragm seal18-30 DC; (according to EN 50178 SELV/PELV)< ± 0.05; (Turn down 1:1; per 6 months)5-80-< ± 1; (linearity, incl. hysteresis and repeatability; limit value setting to DIN EN IEC 62828-1)5-90; (< 1 h: 145)500< 500Switching signal; analogue signal; IO-Link; (configurable)< ± 0.4; (Turn down 1:1)IO-Link-< ± 0.1; (Turn down 1:1)1.1--0.2; (5-80 °C)ADisplay unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4435 / 316L)COM2 (38.4 kBaud)--

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital outputs: 2; Number of analogue outputs: 1 Protection IP 67 Power-On Delay Time(s) 0.3
Electrical Design PNP/NPN Protection Class III Application flush mountable for the food and beverage industry
Type of Short-Circuit Protection pulsed Process Connection homogeniser connection Storage Temperature(°C) -40-100
Electrical Connection Connector: 1 x M12; Contacts: gold-plated Reverse Polarity Protection Yes Integrated Watchdog Yes
Number of Analogue Outputs 1 Output Function normally open / normally closed; (parameterisable) Total Number of Outputs 2
Number of Digital Outputs 2 Min. Load Resistance(Ω) 2000 Short-Circuit Protection Yes
Max. Voltage Drop Switching Output DC(V) 2 Special Feature Gold-plated contacts Application Media Liquids and gases
Permanent Current Rating of Switching Output DC(mA) 250 Overload Protection Yes Min. Insulation Resistance(MΩ) 100; (500 V DC)

This page is Pressure Sensor, part number PY9001.
You can find the detail information about specifications and dimensions on part number PY9001.

Variation of this product

Part Number
PY9000
PY9060
PY9070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Temperature Coefficient Zero Point
(% of the span / 10 K)
Analogue Voltage Output
(V)
Min. Pressure Cycles Reset Point rP
(bar)
Pressure Rating Measuring Range
(bar)
Materials Current Consumption
(mA)
Repeatability
(% of the span)
Conditionally Suitable For Analogue Current Output
(mA)
Measuring Element Operating Voltage
(V)
Long-Term Stability
(% of the span)
Ambient Temperature
(°C)
Linearity Deviation
(% of the span)
Characteristics Deviation Medium Temperature
(°C)
Max. Load
(Ω)
Switching Frequency DC
(Hz)
Output Signal Switch Point Accuracy
(% of the span)
Communication Interface Analogue Start Point
(bar)
Hysteresis Deviation
(% of the span)
IO-Link Revision Analogue End Point
(bar)
Set Point SP
(bar)
Temperature Coefficient Span
(% of the span / 10 K)
Required Master Port Type Display Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)
Type of Pressure

1,143.51 €

1 4 Days 800< ± 0.2; (0-80 °C)0-10; (scalable 1:4)50 million3-597-0-600stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); PC; PBT; PA; FKM; EPDM/X< 65< ± 0.25; (with temperature fluctuations < 10 K; Turn down 1:1)For gaseous media the application is limited to max. 25 bar.4-20; (scalable 1:4)-20-30 DC< ± 0.25; (Turn down 1:1; per year)-25-80< ± 0.5; (Turn down 1:1)< ± 1.0; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)-25-100; (145 max 1h)(Ub - 10 V) / 20 mA< 170Switching signal; analogue signal; (configurable)< ± 1.0; (Turn down 1:1)-0-240< ± 1.0; (Turn down 1:1)-150-6006-600< ± 0.2; (0-80 °C)-Display unit: 3 x LED, green
switching status: 2 x LED, yellow
function display: alphanumeric display, 4-digit
measured values: alphanumeric display, 4-digit
Display unit: bar; psi; Mpa
stainless steel (1.4404 / 316L); ceramics (99.9 % Al2O3); FKM-1200relative pressure

1,076.46 €

1 4 Days -0.2; (5-80 °C)0-10; (scalable 1:5)60 million; (at 1.2 times nominal pressure)-5-90; (< 1 h: 145)1200 bar
17400 psi
120 MPa
800 bar
11580 psi
80 Mpa
Vacuum resistance [mbar]: -1000
Type of pressure: relative pressure
0-6001.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); stainless steel (1.4435 / 316L); PBT+PC-GF30; PBT-GF20; PC< 35< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-4-20; (scalable 1:5)diaphragm seal18-30 DC; (according to EN 50178 SELV/PELV)< ± 0.05; (Turn down 1:1; per 6 months)5-80-< ± 1; (linearity, incl. hysteresis and repeatability; limit value setting to DIN EN IEC 62828-1)5-90; (< 1 h: 145)500< 500Switching signal; analogue signal; IO-Link; (configurable)< ± 0.4; (Turn down 1:1)IO-Link-< ± 0.1; (Turn down 1:1)1.1--0.2; (5-80 °C)ADisplay unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4435 / 316L)COM2 (38.4 kBaud)--

1,529.81 €

1 4 Days -0.2; (5-80 °C)0-10; (scalable 1:5)60 million; (at 1.2 times nominal pressure)-5-90; (< 1 h: 145; bei 100°C Ambient temperature 60°C)1000 bar
14500 psi
100 MPa
600 bar
8700 psi
60 Mpa
Vacuum resistance [mbar]: -1000
Type of pressure: relative pressure
0-4001.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); stainless steel (1.4435 / 316L); PBT+PC-GF30; PBT-GF20; PC< 35< ± 0.1; (with temperature fluctuations < 10 K; Turn down 1:1)-4-20; (scalable 1:5)diaphragm seal18-30 DC; (according to EN 50178 SELV/PELV)< ± 0.05; (Turn down 1:1; per 6 months)5-80-< ± 1; (linearity, incl. hysteresis and repeatability; limit value setting to DIN EN IEC 62828-1)5-90; (< 1 h: 145; bei 100°C Ambient temperature 60°C)500< 500Switching signal; analogue signal; IO-Link; (configurable)< ± 0.4; (Turn down 1:1)IO-Link-< ± 0.1; (Turn down 1:1)1.1--0.2; (5-80 °C)ADisplay unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4435 / 316L)COM2 (38.4 kBaud)--

Tech Support