Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O5C500
Response Time(s) | < 0.3 | Housing | rectangular | Protection | IP 67 |
---|---|---|---|---|---|
Electrical Design | PNP/NPN; (automatic load detection PNP/NPN) | Materials | Housing: PA; bezel: stainless steel; operator interface: TPU / PC | Wave Length(nm) | 625; 525; 465 |
Current Consumption(mA) | 50; ((24 V)) | Protection Class | II | Operating Voltage(V) | 10-36 DC |
Ambient Temperature(°C) | -25-60 | Reverse Polarity Protection | Yes | Output Function | light-on/dark-on mode; (programmable) |
Switching Frequency DC(Hz) | 2000 | Type of Light | Red light; green light; blue light | Max. Voltage Drop Switching Output DC(V) | 2.5 |
Lens Material | PMMA | Permanent Current Rating of Switching Output DC(mA) | 200 | Max. Light Spot Height(mm) | 6 |
Range(mm) | 15-19 | Max. Light Spot Width(mm) | 2.5 | Dimensions(mm) | 56 x 18.2 x 46.8 |
Display | Switching status: 1 x LED, yellow tolerance step 1 x LED, green Teach function: Yes Electronic lock: Yes |
This page is Colour Sensor, part number O5C500.
You can find the detail information about specifications and dimensions on part number O5C500.