Diffuse Reflection Sensor (OJ5054)

Diffuse Reflection Sensor OJ5054

Product Details:

Manufacturer part number: OJ5054

Brand: IFM ELECTRONIC

Price: 231.47

Delivery time: 4 Days


Technical Data:

Housing: rectangular

Range On White Object (90 % Remission): - mm

Protection: IP 67

Electrical Design: PNP

Range On Black Object (6 % Remission): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OJ5054

Part Number
OJ5054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing Range On White Object (90 % Remission)
(mm)
Protection Electrical Design Range On Black Object (6 % Remission)
(mm)
Materials Wave Length
(nm)
Current Consumption
(mA)
Range On Grey Object (18 % Remission)
(mm)
Protection Class Connection Operating Voltage
(V)
Background Suppression Available Electrical Connection Range Adjustable Typ. Lifetime
(h)
Max. Light Spot Diameter
(mm)
Switching Frequency DC
(Hz)
Short-Circuit Protection Max. Voltage Drop Switching Output DC
(V)
Diameter of the Smallest Detectable Object
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Range
(mm)
Dimensions
(mm)
Display Accessories (Included)

231.47 €

1 4 Days rectangular-IP 67PNP-Housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS65013-III-10-30 DC-Connector: 1 x M8-50000-------15-200; (white paper 200 x 200 mm 90% remission)35 x 11 x 24Switching status: 1 x LED, yellow
operation: 1 x LED, green
Electronic lock: Yes
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

Loading...

  1. 1

Basic information

Laser Protection Class 1 Type of Short-Circuit Protection pulsed Function Principle Diffuse reflection sensor
Ambient Temperature(°C) -10-60 Reverse Polarity Protection Yes Output Function light-on/dark-on mode; (programmable)
Type of Light Red light Lens Material PMMA Special Feature Background suppression

This page is Diffuse Reflection Sensor, part number OJ5054.
You can find the detail information about specifications and dimensions on part number OJ5054.

Variation of this product

Part Number
OGH701
OJ5052
OJ5053
OJ5055
OJ5056
OJ5058
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing Range On White Object (90 % Remission)
(mm)
Protection Electrical Design Range On Black Object (6 % Remission)
(mm)
Materials Wave Length
(nm)
Current Consumption
(mA)
Range On Grey Object (18 % Remission)
(mm)
Protection Class Connection Operating Voltage
(V)
Background Suppression Available Electrical Connection Range Adjustable Typ. Lifetime
(h)
Max. Light Spot Diameter
(mm)
Switching Frequency DC
(Hz)
Short-Circuit Protection Max. Voltage Drop Switching Output DC
(V)
Diameter of the Smallest Detectable Object
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Range
(mm)
Dimensions
(mm)
Display Accessories (Included)

290.59 €

1 12 Days threaded type20-200IP 65; IP 67NPN20-70stainless steel (1.4404 / 316L); PA; LCP; EPDM; TPU-1520-100IIConnector: 1 x M1210-36 DCYes-Yes500001.21000Yes2.51.5200Yes20-200; (white paper 200 x 200 mm 90% remission)M18 x 1 / L = 72Switching status: 1 x LED, yellowLock nuts: 2 x

231.47 €

1 4 Days rectangular-IP 67PNP-Housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS65013-III-10-30 DC-Connector: 1 x M8-50000-------15-200; (white paper 200 x 200 mm 90% remission)35 x 24 x 11Switching status: 1 x LED, yellow
operation: 1 x LED, green
Electronic lock: Yes
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

231.47 €

1 3 Days rectangular-IP 67NPN-Housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS65013-III-10-30 DC-Connector: 1 x M8-50000-------15-200; (white paper 200 x 200 mm 90% remission)35 x 24 x 11Switching status: 1 x LED, yellow
operation: 1 x LED, green
Electronic lock: Yes
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

231.47 €

1 12 Days rectangular-IP 67NPN-Housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS65013-III-10-30 DC-Connector: 1 x M8-50000-------15-200; (white paper 200 x 200 mm 90% remission)35 x 11 x 24Switching status: 1 x LED, yellow
operation: 1 x LED, green
Electronic lock: Yes
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

231.47 €

1 4 Days rectangular-IP 67PNP-Housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS65013-III-10-30 DC-Connector: 1 x M8-50000-------7-150; (white paper 200 x 200 mm 90% remission)35 x 24 x 11Switching status: 1 x LED, yellow
operation: 1 x LED, green
Electronic lock: Yes
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

231.47 €

1 4 Days rectangular-IP 67PNP-Housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS65013-III-10-30 DC-Connector: 1 x M8-50000-------7-150; (white paper 200 x 200 mm 90% remission)35 x 11 x 24Switching status: 1 x LED, yellow
operation: 1 x LED, green
Electronic lock: Yes
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2

Tech Support