Fibre Optics (E35061)

Fibre Optics E35061

Product Details:

Manufacturer part number: E35061

Brand: IFM ELECTRONIC

Price: 322.20

Delivery time: 4 Days


Technical Data:

Total Length: 2000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E35061

Part Number
E35061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total Length
(mm)

322.20 €

1 4 Days 2000

Loading...

  1. 1

Basic information

Fibre Optic Connection ¼"-36UNS-2A Design connection to infrared temperature sensors TWxx11 Fibre Material quartz / quartz
Ambient Temperature(°C) -40-250 Min. Bending Radius(mm) 120 Fibre Sheath Material stainless steel
Fibre Head Material CuNiZn Version of Sensing Head straight

This page is Fibre Optics, part number E35061.
You can find the detail information about specifications and dimensions on part number E35061.

Variation of this product

Part Number
E35062
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total Length
(mm)

390.26 €

1 4 Days 5000

Tech Support