Photoelectric Distance Sensor

Photoelectric Distance Sensor
[Specifications]
・Typ. Lifetime(h): 50000
・Type of Short-Circuit Protection: pulsed

[Features]
・High-quality photoelectric sensors for different applications
・Versions for the use in hygienic applications
・Extensive range of system components for easy and secure mounting
・Excellent price/performance ratio
・LED display to check operation, switching status and function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
O1D101
O1D103
O1D104
O1D105
O1D106
O1D108
O1D120
O1D155
O1D209
O5D100
O5D101
O5D102
O5D150
O5D151
O5D152
OGD580
OGD581
OGD582
OGD583
OGD585
OGD586
OGD592
OGD593
OGD596
OGD597
OID200
OID201
OID202
OID204
OID250
OID251
OID254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Housing Sampling Rate
(Hz)
Analogue Voltage Output
(V)
Laser Protection Class Detection Range Hysteresis
(%)
Protection Max. Current Load per Output
(mA)
Electrical Design Measuring Range
(m)
Materials Wave Length
(nm)
Current Consumption
(mA)
Light Spot Dimensions Refer to Analogue Current Output
(mA)
Thread Designation Lens Alignment Operating Voltage
(V)
Background Suppression Available Electrical Connection Ambient Temperature
(°C)
Background Suppression
(m)
Number of Analogue Outputs Operating Elements Max. Light Spot Diameter
(mm)
Output Function Current Consumption Reference Voltage
(V)
Total Number of Outputs Max. Load
(Ω)
Switching Frequency DC
(Hz)
Number of Digital Outputs Min. Load Resistance
(Ω)
Application
(mm)
Short-Circuit Protection Type of Light Communication Interface Inputs Special Feature Setting Range Distance
(m)
Permanent Current Rating of Switching Output DC
(mA)
Max. Light Spot Height
(mm)
Range
(mm)
Input Circuit of Digital Inputs Max. Light Spot Width
(mm)
IO-Link Revision Setting Range Object Reflectivity
(%)
Dimensions
(mm)
Required Master Port Type Display Transmission Type Accessories (Included)

424.80 €

1 4 Days Number of digital outputs: 1-5-2-IP 67200PNP0.2-10; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC-< 15010 m---10-30 DCYesConnector: 1 x M12-10-6010-100---normally open / normally closed; (programmable)-1--1--Yes-IO-Link-Background suppression--15--151.1-59 x 42 x 52ASwitching status: LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

424.80 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-500-10; (IEC 61131-2)2-IP 67200NPN0.2-10; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC-< 15010 m4-20; (IEC 61131-2)-side lens18-30 DC---10-6010-191--normally open / normally closed; (programmable)-2250-25000-Yes-IO-Link----15--151.1-59 x 42 x 52ASwitching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

426.70 €

1 4 Days Number of digital outputs: 1-5-2-IP 67200NPN0.2-10; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC-< 15010 m---18-30 DCYesConnector: 1 x M12-10-6010-100---normally open / normally closed; (programmable)-1--1--Yes-IO-Link-Background suppression--15--151.1-59 x 42 x 52ASwitching status: LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

424.80 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-330-10; (scalable IEC 61131-2)2-IP 67200PNP0.2-10; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC-< 15010 m4-20; (scalable IEC 61131-2)-side lens18-30 DC---10-6010-1001--normally open / normally closed; (programmable)-2250-25000-Yes-IO-Link----15--151.1-59 x 42 x 52ASwitching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

465.79 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-330-10; (scalable IEC 61131-2)2-IP 67200PNP1-75; (Reflector E21159)Housing: diecast zinc; front lens: glass; LED window: PC-< 15075 m4-20; (scalable IEC 61131-2)-side lens18-30 DC---10-6075-1501--normally open / normally closed; (programmable)-2250-25000-Yes-IO-Link----150--1501.1-59 x 42 x 52ASwitching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

441.03 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-330-10; (IEC 61131-2)2-IP 67200PNP0.2-18; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC-< 15018 m4-20; (IEC 61131-2)-side lens18-30 DC; ("supply class 2" to cULus)---10-60< 1001--normally open / normally closed; (programmable)-2250-250000.2-100Yes-IO-Link----25--251.1-59 x 42 x 52ASwitching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

424.80 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-500-102-IP 67200PNP0.2-10; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC-< 15010 m4-20-side lens18-30 DCYes--10-600-191--normally open / normally closed; (programmable)-2250-25000-Yes-IO-Link-Background suppression--15--151.1-59 x 42 x 52ASwitching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

424.80 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-330-10; (IEC 61131-2)1-IP 67200PNP0.3-6; (white paper 200 x 200 mm 90% remission)Housing: diecast zinc; front lens: glass; LED window: PC650< 1506 m4-20; (IEC 61131-2)--18-30 DC---10-606-1001--normally open / normally closed; (programmable)-2250-25000-YesRed lightIO-Link----8--81.1-59 x 42 x 52ASwitching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
COM2 (38.4 kBaud)-

482.01 €

1 3 Days Number of digital outputs: 2; Number of analogue outputs: 1rectangular1-250-10; (IEC 61131-2)2-IP 67200PNP1-100; (Reflector)Housing: diecast zinc; front lens: glass; LED window: PC-< 150100 m4-20; (IEC 61131-2)-side lens18-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-10-60100-6001--normally open / normally closed; (programmable)-2250-25000-Yes------200--200--59 x 42 x 52-Switching status: 2 x LED, yellow
operation: LED, green
distance value, programming
alphanumeric display, 4-digit
--

235.87 €

1 4 Days Number of digital outputs: 2rectangular33-2< 2.5-100PNP0.03-2Housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA65075; (24 V)2 m--side lens10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-56 x 18.2 x 46.8-Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display
alphanumeric display, 3-digit
Display unit: cm
COM2 (38.4 kBaud)-

235.87 €

1 4 Days Number of digital outputs: 2rectangular33-2< 2.5-100PNP0.03-2Housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA650< 75; (@ 24 V DC)2 m--side lens10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-56 x 18.2 x 46.8-Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display
alphanumeric display, 3-digit
Display unit: inch
COM2 (38.4 kBaud)-

235.87 €

1 4 Days Number of digital outputs: 2rectangular33-2< 2.5-100NPN0.03-2Housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA65075; (24 V)2 m--side lens10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-56 x 18.2 x 46.8-Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display
alphanumeric display, 3-digit
Display unit: cm
COM2 (38.4 kBaud)-

235.87 €

1 4 Days Number of digital outputs: 2rectangular33-1< 4-100PNP0.03-2Housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA65075; (24 V)2 m--side lens10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-56 x 18.2 x 46.8-Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display
alphanumeric display, 3-digit
Display unit: cm
COM2 (38.4 kBaud)-

235.87 €

1 4 Days Number of digital outputs: 2rectangular33-1< 4-100PNP0.03-2Housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA650< 75; (@ 24 V DC)2 m--side lens10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-56 x 18.2 x 46.8-Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display
alphanumeric display, 3-digit
Display unit: inch
COM2 (38.4 kBaud)-

235.87 €

1 4 Days Number of digital outputs: 2rectangular33-1< 4-100NPN0.03-2Housing: PA; bezel: stainless steel; operator interface: TPU; lens: PMMA65075; (24 V)2 m--side lens10-30 DC-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-56 x 18.2 x 46.8-Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display
alphanumeric display, 3-digit
Display unit: cm
COM2 (38.4 kBaud)-

285.01 €

1 4 Days --33-1---PNP0.025-1.5Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-600.03-20---2 x normally open, 2 x normally closed; (parameterisable)24-----0.03-1.5-Red lightIO-Link---100; (per output)5--51.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

285.01 €

1 4 Days --33-1---NPN0.025-1.5Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-600.03-20---2 x normally open / normally closed; (parameterisable)24-----0.03-1.5-Red lightIO-Link---100; (per output)5--51.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

377.06 €

1 4 Days --33-1--100PNP0.085-1.5Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60< 20-Switching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
3 pushbuttons
52 x normally open / normally closed; (parameterisable)24-------Red lightIO-LinkLaser On/ Off-------1.16-900; (reflectivity; 6 % black paper; 100 % white paper)61.7 x 22.5 x 45.2A-COM2 (38.4 kBaud)Lock nuts: 2

377.06 €

1 4 Days --33-1--100PNP0.08-1.5Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: PMMA650< 75at maximum range---10-30 DC-Connector: 1 x M12-25-60< 20-Switching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
3 pushbuttons
52 x normally open / normally closed; (parameterisable)24--11----Red lightIO-LinkLaser On/ Off-0.085-1.5--< 1500--1.16-900; (reflectivity; 6 % black paper; 100 % white paper)61.7 x 22.5 x 45.2A-COM2 (38.4 kBaud)Lock nuts: 2

283.13 €

1 4 Days --33-1---PNP0.025-1.5Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-600.03-20---2 x normally open / normally closed; (parameterisable)24-----0.03-1.5-Red lightIO-Link---100; (per output)51500-51.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

283.13 €

1 4 Days --33-1---NPN0.025-1.5Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; (operating voltage "supply class 2" according to cULus)-Connector: 1 x M12-25-600.03-20---2 x normally open / normally closed; (parameterisable)24-----0.03-1.5-Red lightIO-Link---100; (per output)51500-51.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

387.50 €

1 4 Days --33-1---PNP0.025-0.3Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-500.03-19.2---2 x normally open / normally closed; (parameterisable)24-----0.03-0.3-Red lightIO-Link---100; (per output)3--31.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

387.50 €

1 4 Days --33-1---NPN0.025-0.3Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-500.03-19.2---2 x normally open / normally closed; (parameterisable)24-----0.03-0.3-Red lightIO-Link---100; (per output)1--11.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

384.52 €

1 4 Days --33-1---PNP0.025-0.3Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; (operating voltage "supply class 2" according to cULus)-Connector: 1 x M12-25-500.03-19.2---2 x normally open / normally closed; (parameterisable)24-----0.03-0.3-Red lightIO-Link---100; (per output)325-300-31.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

384.52 €

1 4 Days --33-1---NPN0.025-0.3Housing: stainless steel (1.4404 / 316L); PPSU; ABS; PMMA; PBT / PC; EPDM; front lens: glass650< 75at maximum range---10-30 DC; (operating voltage "supply class 2" according to cULus)-Connector: 1 x M12-25-500.03-19.2---2 x normally open / normally closed; (parameterisable)24-----0.03-0.3-Red lightIO-Link---100; (per output)325-300-31.1-61.7 x 22.5 x 45.2ASwitching status: 2 x LED, yellow
1 x alphanumeric display, 3-digit
COM2 (38.4 kBaud)Lock nuts: 2

237.53 €

1 4 Days Number of digital outputs: 2-33-2< 2-100PNP0.03-2Housing: stainless steel; front lens: PMMA; LED window: PC; PBT; PC; FKM65075; (24 V)2 m-M30 x 1.5-10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60--Switching status: LED, yellow switching output PIN 4
operation: LED, green
With scale
Yes
Display unit: cm; inch
setting ring
5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-M30 x 1.5 / L = 100--COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

237.53 €

1 4 Days Number of digital outputs: 2-33-2< 2-100PNP0.03-2Housing: stainless steel; front lens: PMMA; LED window: PC; PBT; PC; FKM65075; (24 V)2 m-M30 x 1.5-10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60--Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display unit: cm
setting ring
5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-M30 x 1.5 / L = 100--COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

237.53 €

1 4 Days Number of digital outputs: 2-33-2< 2-100NPN0.03-2Housing: stainless steel; front lens: PMMA; LED window: PC; PBT; PC; FKM65075; (24 V)2 m-M30 x 1.5-10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60--Switching status: LED, yellow switching output PIN 4
operation: LED, green
With scale
Yes
Display unit: cm; inch
setting ring
5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-M30 x 1.5 / L = 100--COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

234.79 €

1 4 Days Number of digital outputs: 2-33-2< 2-100PNP0.03-2Housing: stainless steel; front lens: PMMA; PEI; EPDM65075; (24 V)2 m---10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression----1 x 24 V PNP-1.1---Switching status: LED, yellow switching output PIN 4
operation: LED, green
Display unit: cm
COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

237.53 €

1 4 Days Number of digital outputs: 2-33-1< 4-100PNP0.03-2Housing: stainless steel; front lens: PMMA; LED window: PC; PBT; PC; FKM65075; (24 V)2 m-M30 x 1.5-10-30 DC; ("supply class 2" to cULus)-Connector: 1 x M12-25-60--Switching status: LED, yellow switching output PIN 4
operation: LED, green
With scale
Yes
Display unit: cm; inch
setting ring
5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-M30 x 1.5 / L = 100--COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

237.53 €

1 4 Days Number of digital outputs: 2-33-1< 5-100PNP0.03-2Housing: stainless steel; front lens: PMMA; LED window: PC; PBT; PC; FKM65075; (24 V)2 m-M30 x 1.5-10-30 DC-Connector: 1 x M12-25-60--Switching status: LED, yellow
operation: LED, green
Display unit: cm
setting ring
5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression------1.1-M30 x 1.5 / L = 100--COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

234.79 €

1 4 Days Number of digital outputs: 2-33-1< 5-100PNP0.03-2Housing: stainless steel; front lens: PMMA; PEI; EPDM65075; (24 V)2 m---10-30 DC-Connector: 1 x M12-25-60---5normally open / normally closed; (complementary)-2-112--YesRed lightIO-Link-Background suppression----1 x 24 V PNP; (IEC 61131-2 Typ 3)-1.1---Switching status: LED, yellow switching output 1
operation: LED, green
Display unit: cm'
COM2 (38.4 kBaud)Lock nuts: 2 x M30, stainless steel

Loading...

  1. 1

Basic information

Protection Class III Type of Short-Circuit Protection pulsed Reverse Polarity Protection Yes
Typ. Lifetime(h) 50000 Overload Protection Yes

Tech Support