Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O5K500
Housing | rectangular | Protection | IP 67 | Electrical Design | PNP/NPN; (automatic load detection PNP/NPN) |
---|---|---|---|---|---|
Materials | Housing: PA; bezel: stainless steel; operator interface: TPU / PC | Wave Length(nm) | 625; 525; 465 | Current Consumption(mA) | 50; ((24 V)) |
Protection Class | II | Type of Short-Circuit Protection | pulsed | Operating Voltage(V) | 10-36 DC |
Electrical Connection | Connector: 1 x M12 | Ambient Temperature(°C) | -25-60 | Reverse Polarity Protection | Yes |
Output Function | light-on/dark-on mode; (programmable) | Switching Frequency DC(Hz) | 10000 | Short-Circuit Protection | Yes |
Response Time(ms) | < 0.05 | Type of Light | Red light; green light; blue light | Max. Voltage Drop Switching Output DC(V) | 2.5 |
Lens Material | PMMA | Permanent Current Rating of Switching Output DC(mA) | 200 | Overload Protection | Yes |
Max. Light Spot Height(mm) | 5 | Range(mm) | 18-22 | Max. Light Spot Width(mm) | 1.5 |
Dimensions(mm) | 56 x 18.2 x 46.8 | Display | Switching status: 1 x LED, yellow Teach function: Yes Electronic lock: Yes |
This page is Contrast Sensor, part number O5K500.
You can find the detail information about specifications and dimensions on part number O5K500.