Lens Attachment【1-2 Pieces Per Package】 (E20680)

Lens Attachment E20680

Product Details:

Manufacturer part number: E20680

Brand: IFM ELECTRONIC

Price: 45.37

Delivery time: 4 Days


Technical Data:

Materials: Aluminium black anodised; glass

Design: For through-beam fibre optics

Thread Designation: M4

Ambient Temperature: -40-230 °C

Pack Quantity: 1 pcs.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E20680

Part Number
E20680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Thread Designation Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Dimensions
(mm)

45.37 €

1 4 Days Aluminium black anodised; glassFor through-beam fibre opticsM4-40-2301M4 / L = 12

Loading...

  1. 1

This page is Lens Attachment, part number E20680.
You can find the detail information about specifications and dimensions on part number E20680.

Variation of this product

Part Number
E20297
E20679
E20705
E20754
E20755
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Design Thread Designation Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Dimensions
(mm)

52.46 €

1 4 Days stainless steel; glass lensstraight--40-290111 x 11 x 21.5

38.97 €

1 4 Days Aluminium black anodised; glassFor through-beam fibre opticsM3-40-2301M3 / L = 9

73.08 €

1 12 Days stainless steel (1.4305 / 303); glassFor through-beam fibre opticsM4-40-2301M4 / L = 12

66.81 €

2 Pieces Per Package

1 pack 4 Days Aluminium black anodisedFor through-beam fibre optics M3--40-702-

58.40 €

2 Pieces Per Package

1 pack 4 Days Aluminium black anodisedFor through-beam fibre optics M4--40-702-

Tech Support