Sensor (O3M271)

Sensor O3M271

Product Details:

Manufacturer part number: O3M271

Brand: IFM ELECTRONIC

Price: 2,990.35

Delivery time: 4 Days


Technical Data:

Protection: IP 67; IP 69K; (with mounted connectors or protective caps)

Measuring Range: - m

Materials: diecast aluminium

Application: Output of 2D and 3D image data

Operating Voltage: 9-32 DC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

O3M271

Part Number
O3M271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Measuring Range
(m)
Materials Application Operating Voltage
(V)
Ambient Temperature
(°C)
Type of Light Communication Interface Max. Reading Rate
(Hz)
Angle of Aperture 3D
(°)
Image Resolution 3D
(px)
Dimensions
(mm)

2,990.35 €

1 4 Days IP 67; IP 69K; (with mounted connectors or protective caps)-diecast aluminiumOutput of 2D and 3D image data9-32 DC-40-85Infrared lightCAN, Ethernet-97 x 4464 x 16143.8 x 85 x 70.1

Loading...

  1. 1

This page is Sensor, part number O3M271.
You can find the detail information about specifications and dimensions on part number O3M271.

Variation of this product

Part Number
O3D300
O3D302
O3D304
O3D310
O3D312
O3D314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Measuring Range
(m)
Materials Application Operating Voltage
(V)
Ambient Temperature
(°C)
Type of Light Communication Interface Max. Reading Rate
(Hz)
Angle of Aperture 3D
(°)
Image Resolution 3D
(px)
Dimensions
(mm)

2,008.39 €

1 4 Days IP 65; IP 67< 30Housing: diecast aluminium; front lens: Gorilla Glass; function display: PAdimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring20.4-28.8 DC-10-50-Ethernet2540 x 30176 x 13272 x 67.1 x 82.6

2,008.39 €

1 4 Days IP 65; IP 67< 30Housing: diecast aluminium; front lens: Gorilla Glass; function display: PAdimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring20.4-28.8 DC-10-50-Ethernet2560 x 45176 x 13272 x 65 x 82.6

2,008.39 €

1 4 Days IP 65; IP 67< 30Housing: diecast aluminium; front lens: Gorilla Glass; function display: PAdimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring20.4-28.8 DC-10-50-Ethernet2570 x 51176 x 13272 x 65 x 82.6

2,209.43 €

1 4 Days IP 65; IP 67; IP 69K< 30Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PAdimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring; robot gripper navigation; depalletizing20.4-28.8 DC-10-50-Ethernet-40 x 30176 x 13272 x 65 x 89.2

2,209.43 €

1 4 Days IP 65; IP 67; IP 69K< 30Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PAdimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring; robot gripper navigation; depalletizing20.4-28.8 DC-10-50-Ethernet-60 x 45176 x 13272 x 65 x 89.2

2,209.43 €

1 4 Days IP 65; IP 67; IP 69K< 30Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PAdimensioning of the object; completeness monitoring; Level monitoring; distance monitoring; volume monitoring; robot gripper navigation; depalletizing20.4-28.8 DC-10-50-Ethernet-70 x 51176 x 13272 x 65 x 90

Tech Support