Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O3D223
Part Number
|
---|
O3D223 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Distance (mm) | Current Consumption (mA) | Application | Operating Voltage (V) | Output Function | Protocol | Power Consumption (W) | Operating Voltage Tolerance (%) | Max. Immunity to Extraneous Light (klx) | Angle of Aperture 3D (°) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,168.45 € | 1 | Quote | 200-5500 | < 2000; (peak current pulsed; typical value: 600) | output of 3D image data | 20.4-28.8 DC; (EN 61131-2) | 24 V PNP; (EN 61131-2 Typ 2) | TCP/IP; EtherNet/IP | 15 | - | 8; (on the object) | 64 x 48 | Protective covers |
Loading...
Number of Inputs and Outputs | Number of digital inputs: 2; Number of digital outputs: 2 | Image Sensor | PMD 3D ToF-Chip | Analogue Voltage Output(V) | 0-10 |
---|---|---|---|---|---|
Number of Digital Inputs | 2 | Protection | IP 67 | Max. Current Load per Output(mA) | 100 |
Internal Lighting | Yes; (infrared: 850 nm invisible radiation LED class 1) | Materials | Housing: diecast aluminium; front lens: PMMA; display window: PC | Protection Class | III |
Type of Short-Circuit Protection | pulsed | Analogue Current Output(mA) | 4-20 | Storage Temperature(°C) | -40-85 |
Ambient Temperature(°C) | -10-50 | Transmission Standard | 10Base-T; 100Base-TX | Total Number of Outputs | 2 |
Max. Load(Ω) | 300 | Number of Digital Outputs | 2; (configurable) | Min. Load Resistance(Ω) | 10000 |
Short-Circuit Protection | Yes | Max. Voltage Drop Switching Output DC(V) | 1 | Communication Interface | Ethernet |
Max. Reading Rate(Hz) | 20 | Overload Protection | Yes | Trigger | 24 V PNP (IEC 61131-2 Typ 1) |
Input Circuit of Digital Inputs | 24 V PNP; (configurable; IEC 61131-2 Typ 1) | Image Resolution 3D(px) | 64 x 48 | Dimensions(mm) | 123.5 x 75 x 95 |
Display | Switching status: 4 x LED, yellow 4 x LED, green 10-segment display, 4-digit |
Transmission Rate | 10; 100 |
This page is PMD Camera, part number O3D223.
You can find the detail information about specifications and dimensions on part number O3D223.
Configure
Basic Attributes
Operating Voltage Tolerance(%)
Operating Distance(mm)
Current Consumption(mA)
Application
Operating Voltage(V)
Output Function
Protocol
Power Consumption(W)
Max. Immunity to Extraneous Light(klx)
Angle of Aperture 3D(°)
Accessories (Included)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
O3D201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Distance (mm) | Current Consumption (mA) | Application | Operating Voltage (V) | Output Function | Protocol | Power Consumption (W) | Operating Voltage Tolerance (%) | Max. Immunity to Extraneous Light (klx) | Angle of Aperture 3D (°) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,832.95 € | 1 | 4 Days | - | peak current pulsed: 3250; typical value: 960 | - | 24 DC | 24 V PNP | - | 16 | 10 | - | 40 x 30 | - |