Photoelectric Angle Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OPL200
OPL201
OPL202
OPL203
OPL204
OPL205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Design Materials Wave Length
(nm)
Current Consumption
(mA)
Sensor Width Z
(mm)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Max. Current Load for Function Check Output
(mA)
Output Function Switching Frequency DC
(Hz)
Type of Light Max. Voltage Drop Switching Output DC
(V)
Communication Interface Side Length X
(mm)
Special Feature Diameter of the Smallest Detectable Object
(mm)
Function Check Output Permanent Current Rating of Switching Output DC
(mA)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Transmission Type Side Length Y
(mm)

286.45 €

1 4 Days PNPHousing: diecast zinc black anodised; lens: glass660< 306010-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-25-60-light-on/dark-on mode; (selectable)5000Red light1IO-Link50-0.3-1001.175 x 10 x 75ASwitching status: 1 x LED, yellowCOM2 (38.4 kBaud)50

312.73 €

1 4 Days PNPHousing: diecast zinc black anodised; lens: glass660< 3010010-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-25-60-light-on/dark-on mode; (selectable)5000Red light1IO-Link80-0.3-1001.1105 x 10 x 105ASwitching status: 1 x LED, yellowCOM2 (38.4 kBaud)80

287.73 €

1 4 Days NPNHousing: diecast zinc black anodised; lens: glass660< 306010-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-25-60-light-on/dark-on mode; (selectable)5000Red light1IO-Link50-0.3-1001.175 x 10 x 75ASwitching status: 1 x LED, yellowCOM2 (38.4 kBaud)50

314.27 €

1 4 Days NPNHousing: diecast zinc black anodised; lens: glass660< 3010010-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-25-60-light-on/dark-on mode; (selectable)5000Red light1IO-Link80-0.3-1001.1105 x 10 x 105ASwitching status: 1 x LED, yellowCOM2 (38.4 kBaud)80

323.28 €

1 4 Days PNPHousing: diecast zinc; lens: glass660< 4560.4610-35 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M12-10-60-dark-on mode200Red light2-54Function check output-Yes200-65 x 10 x 106-Switching status: 1 x LED, yellow
operation: 1 x LED, green
function: 1 x LED, yellow
-55

293.43 €

1 12 Days PNPHousing: diecast zinc; lens: glass870< 4540.3110-35 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M12-10-60200dark-on mode200Infrared light2-31Function check output-Yes200-60 x 10 x 83-Switching status: 1 x LED, yellow
operation: 1 x LED, green
function: 1 x LED, yellow
-50

Loading...

  1. 1

Basic information

Protection IP 67 Protection Class III Type of Short-Circuit Protection pulsed
Reverse Polarity Protection Yes Short-Circuit Protection Yes Overload Protection Yes

Tech Support