Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E20773
Fibre Arrangement | Yes | Fibre Diameter(mm) | 1 | Fibre Material | PMMA |
---|---|---|---|---|---|
Min. Bending Radius(mm) | 30 | Fibre Sheath Material | PE | External Diameter(mm) | 2.2 |
This page is Acrylic Fibres, part number E20773.
You can find the detail information about specifications and dimensions on part number E20773.
Part Number |
---|
E20774 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total Length (mm) | Ambient Temperature (°C) |
---|---|---|---|---|---|---|
275.30 € | 1 | 4 Days | 50000 | -40-70 |