Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OI5019
Part Number
|
---|
OI5019 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Channels | Fibre Optic Connection | Housing | Protection | Electrical Design | Materials | Wave Length (nm) | Current Consumption (mA) | Design | Protection Class | Lens Alignment | Operating Voltage (V) | Range (m) | Electrical Connection | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Output Function | Reference Temperature for Service Life (°C) | Type of Light | Lens Material | Special Feature | Function Check Output | Range (mm) | Contact Rating | Max. Power Consumption (VA) | Dimensions (mm) | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
247.46 € | 1 | 12 Days | - | - | threaded type | IP 65 | PNP | PBT; PPO modified | 880 | 30; ((24 V)) | - | II | - | 10-55 DC | < 0.3 | terminals: -1.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5 | - | Yes | -25-80 | Yes | - | light-on/dark-on mode; (programmable) | - | Infrared light | PMMA | - | - | < 70 | - | - | M30 x 1.5 / L = 125 | Switching status: 1 x LED, yellow | Lock nuts: 2 x screwdrivers |
Loading...
This page is Fibre-Optic Amplifier, part number OI5019.
You can find the detail information about specifications and dimensions on part number OI5019.
Configure
Basic Attributes
Number of Channels
Fibre Optic Connection
Design
Lens Alignment
Frequency AC(Hz)
Typ. Lifetime(h)
Reference Temperature for Service Life(°C)
Special Feature
Function Check Output
Contact Rating
Max. Power Consumption(VA)
Housing
Protection
Electrical Design
Materials
Wave Length(nm)
Current Consumption(mA)
Protection Class
Operating Voltage(V)
Range(m)
Electrical Connection
Range Adjustable
Ambient Temperature(°C)
Reverse Polarity Protection
Output Function
Type of Light
Lens Material
Range(mm)
Dimensions(mm)
Display
Accessories (Included)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OBF503 |
OBF504 |
OBF505 |
OK5001 |
OK5002 |
OK5003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Channels | Fibre Optic Connection | Housing | Protection | Electrical Design | Materials | Wave Length (nm) | Current Consumption (mA) | Design | Protection Class | Lens Alignment | Operating Voltage (V) | Range (m) | Electrical Connection | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Output Function | Reference Temperature for Service Life (°C) | Type of Light | Lens Material | Special Feature | Function Check Output | Range (mm) | Contact Rating | Max. Power Consumption (VA) | Dimensions (mm) | Display | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145.00 € | 1 | 4 Days | - | - | rectangular | IP 65 | PNP/NPN; (automatic load detection PNP/NPN) | PPE modified | 630 | < 50 | Fibre-optic amplifiers for acrylic fibre optics | III | side lens | 10-30 DC | 0-2; (Through-beam sensor) | - | - | Yes | -25-60 | Yes | - | light-on/dark-on mode; (programmable) | - | Red light | - | - | - | 0-100; (Diffuse reflection sensor) | - | - | 36 x 15 x 60 | Switching status: 1 x LED, yellow operation: 1 x LED, green unsafe zone: 1 x LED, red excess gain: 4 x LED, green | - | ||
145.00 € | 1 | 4 Days | - | - | rectangular | IP 65 | PNP/NPN; (automatic load detection PNP/NPN) | PPE modified | - | < 50 | Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50 | III | side lens | 10-30 DC | 0-1; (Through-beam sensor) | Connector: 1 x M12 | - | Yes | -25-60 | Yes | - | light-on/dark-on mode; (programmable) | - | Red light | - | Function check output | Yes | 0-150; (Diffuse reflection sensor) | - | - | 36 x 15 x 60 | Switching status: 1 x LED, yellow operation: 1 x LED, green unsafe zone: 1 x LED, red excess gain: 4 x LED, green | - | ||
145.93 € | 1 | 4 Days | - | - | rectangular | IP 65 | PNP/NPN; (automatic load detection PNP/NPN) | PPE modified | - | < 50 | Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50 | III | side lens | 10-30 DC | 0-1; (Through-beam sensor) | Connector: 1 x M8 | - | Yes | -25-60 | Yes | - | light-on/dark-on mode; (programmable) | - | Red light | - | Function check output | Yes | 0-150; (Diffuse reflection sensor) | - | - | 36 x 15 x 60 | Switching status: 1 x LED, yellow operation: 1 x LED, green unsafe zone: 1 x LED, red excess gain: 4 x LED, green | - | ||
334.66 € | 1 | 4 Days | - | - | rectangular | IP 65 | PNP | PPO modified | 660 | 30; ((24 V)) | - | III | side lens | 10-36 DC | 0-0.12; (Through-beam sensor) | Cable: 2 m, PVC; 4 x 0.34 mm² | - | Yes | -25-60 | Yes | - | light-on/dark-on mode; (programmable) | - | Red light | - | - | - | 0-40; (Diffuse reflection sensor) | - | - | 50 x 19 x 35 | Switching status: 1 x LED, yellow | screwdrivers screws: 2 x M4 x 25 washers: 2 spring washers: 2 Nuts: 2 | ||
336.08 € | 1 | 4 Days | - | - | rectangular | IP 65 | NPN | PPO modified | 660 | 30; ((24 V)) | - | III | side lens | 10-36 DC | 0-0.12; (Through-beam sensor) | Cable: 2 m, PVC; 4 x 0.34 mm² | - | Yes | -25-60 | Yes | - | light-on/dark-on mode; (programmable) | - | Red light | - | - | - | 0-40; (Diffuse reflection sensor) | - | - | 50 x 19 x 35 | Switching status: 1 x LED, yellow | screwdrivers screws: 2 x M4 x 25 washers: 2 spring washers: 2 Nuts: 2 | ||
347.80 € | 1 | 12 Days | - | - | rectangular | IP 65 | PNP | PPO modified | 660 | 30; ((24 V)) | - | III | side lens | 10-36 DC | 0-0.12; (Through-beam sensor) | Cable: 6 m, PVC; 4 x 0.34 mm² | - | Yes | -25-60 | Yes | - | light-on/dark-on mode; (programmable) | - | Red light | - | - | - | 0-40; (Diffuse reflection sensor) | - | - | 50 x 19 x 35 | Switching status: 1 x LED, yellow | screwdrivers screws: 2 x M4 x 25 washers: 2 spring washers: 2 Nuts: 2 |