Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
O6E206 |
O6E207 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Voltage Drop Switching Output AC (V) | Housing | Laser Protection Class | Protection | Min. Load Current (mA) | Electrical Design | Materials | Wave Length (nm) | Current Consumption (mA) | Protection Class | Application | Light Spot Dimensions Refer to | Electrical Connection - Plug | Type of Short-Circuit Protection | Thread Designation | Storage Temperature (°C) | Lens Alignment | Operating Voltage (V) | Range (m) | Electrical Connection | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Max. Current Load for Function Check Output (mA) | Switching Amplifiers | Max. Light Spot Diameter (mm) | Connection to Switching Amplifiers | Permanent Current Rating of Switching Output AC (mA) | Output Function | Max. Current Load in Dual Output mode (mA) | Switching Frequency DC (Hz) | Short-Circuit Protection | Type of Light | Max. Voltage Drop Switching Output DC (V) | Switching Frequency AC (Hz) | Max. Voltage Drop of Function Check Output (V) | Communication Interface | Lens Material | Special Feature | Max. Leakage Current (mA) | Diameter of the Smallest Detectable Object (mm) | Function Check Output | Permanent Current Rating of Switching Output DC (mA) | Transmitter / Receiver | Max. Power-On Delay Time (ms) | Overload Protection | Short-Time Current Rating of Switching Output (mA) | Contact Rating | Max. Power Consumption (VA) | Short-Circuit Proof | Rated Insulation Voltage (V) | IO-Link Revision | Dimensions (mm) | Required Master Port Type | Display | Voltage Rating (V) | Transmission Type | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.16 € | 1 | 4 Days | - | rectangular | - | IP 65; IP 67 | - | NPN | Housing: ABS; PPSU | 633 | 7; ((24 V)) | III | - | - | - | pulsed | - | - | - | 10-30 DC | < 10 | Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM | - | Yes | -25-60 | Yes | - | - | - | - | - | - | light-on/dark-on mode; (selectable) | - | 1000 | Yes | Red light | 2.5 | - | - | - | PMMA | - | - | - | - | 100 | receiver | - | - | - | - | - | - | - | - | 46 x 13 x 21 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | - | - | - | ||
65.16 € | 1 | 4 Days | - | rectangular | - | IP 65; IP 67 | - | NPN | Housing: ABS; PPSU | 633 | 7; ((24 V)) | III | - | - | - | pulsed | - | - | - | 10-30 DC | < 10 | Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM | - | Yes | -25-60 | Yes | - | - | - | - | - | - | light-on/dark-on mode; (selectable) | - | 1000 | Yes | Red light | 2.5 | - | - | - | PMMA | - | - | - | - | 100 | receiver | - | - | - | - | - | - | - | - | 46 x 13 x 21 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | - | - | - |
Loading...
Function Principle | Through-beam sensor |
---|
Configure
Basic Attributes
Max. Voltage Drop Switching Output AC(V)
Laser Protection Class
Min. Load Current(mA)
Application
Light Spot Dimensions Refer to
Electrical Connection - Plug
Thread Designation
Storage Temperature(°C)
Lens Alignment
Frequency AC(Hz)
Typ. Lifetime(h)
Max. Current Load for Function Check Output(mA)
Switching Amplifiers
Max. Light Spot Diameter(mm)
Connection to Switching Amplifiers
Permanent Current Rating of Switching Output AC(mA)
Max. Current Load in Dual Output mode(mA)
Switching Frequency AC(Hz)
Max. Voltage Drop of Function Check Output(V)
Communication Interface
Special Feature
Max. Leakage Current(mA)
Diameter of the Smallest Detectable Object(mm)
Function Check Output
Max. Power-On Delay Time(ms)
Overload Protection
Short-Time Current Rating of Switching Output(mA)
Contact Rating
Max. Power Consumption(VA)
Short-Circuit Proof
Rated Insulation Voltage(V)
IO-Link Revision
Required Master Port Type
Voltage Rating(V)
Transmission Type
Accessories (Included)
Housing
Protection
Electrical Design
Materials
Wave Length(nm)
Current Consumption(mA)
Protection Class
Type of Short-Circuit Protection
Operating Voltage(V)
Range(m)
Electrical Connection
Range Adjustable
Ambient Temperature(°C)
Reverse Polarity Protection
Output Function
Switching Frequency DC(Hz)
Short-Circuit Protection
Type of Light
Max. Voltage Drop Switching Output DC(V)
Lens Material
Permanent Current Rating of Switching Output DC(mA)
Transmitter / Receiver
Dimensions(mm)
Display
Filter by standard shipping days
Optional Attributes