Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O6S215
Part Number
|
---|
O6S215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Voltage Drop Switching Output AC (V) | Housing | Laser Protection Class | Protection | Min. Load Current (mA) | Electrical Design | Materials | Wave Length (nm) | Current Consumption (mA) | Protection Class | Application | Light Spot Dimensions Refer to | Electrical Connection - Plug | Type of Short-Circuit Protection | Thread Designation | Storage Temperature (°C) | Lens Alignment | Operating Voltage (V) | Range (m) | Electrical Connection | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Max. Current Load for Function Check Output (mA) | Switching Amplifiers | Max. Light Spot Diameter (mm) | Connection to Switching Amplifiers | Permanent Current Rating of Switching Output AC (mA) | Output Function | Max. Current Load in Dual Output mode (mA) | Switching Frequency DC (Hz) | Short-Circuit Protection | Type of Light | Max. Voltage Drop Switching Output DC (V) | Switching Frequency AC (Hz) | Max. Voltage Drop of Function Check Output (V) | Communication Interface | Lens Material | Special Feature | Max. Leakage Current (mA) | Diameter of the Smallest Detectable Object (mm) | Function Check Output | Permanent Current Rating of Switching Output DC (mA) | Transmitter / Receiver | Max. Power-On Delay Time (ms) | Overload Protection | Short-Time Current Rating of Switching Output (mA) | Contact Rating | Max. Power Consumption (VA) | Short-Circuit Proof | Rated Insulation Voltage (V) | IO-Link Revision | Dimensions (mm) | Required Master Port Type | Display | Voltage Rating (V) | Transmission Type | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.43 € | 1 | 4 Days | - | rectangular | - | IP 65; IP 67 | - | - | Housing: ABS; PPSU | 850 | 11; ((24 V)) | III | - | at maximum range | - | - | - | - | - | 10-30 DC | < 15 | - | - | - | -25-60 | - | - | - | - | 460 | - | - | - | - | - | - | Infrared light | - | - | - | - | PMMA | - | - | - | - | - | transmitter | - | - | - | - | - | - | - | - | 35.4 x 13 x 21 | - | operation: 1 x LED, green | - | - | - |
Loading...
Function Principle | Through-beam sensor |
---|
This page is Through-Beam Sensor, part number O6S215.
You can find the detail information about specifications and dimensions on part number O6S215.
Configure
Basic Attributes
Max. Voltage Drop Switching Output AC(V)
Laser Protection Class
Min. Load Current(mA)
Electrical Design
Application
Electrical Connection - Plug
Type of Short-Circuit Protection
Thread Designation
Storage Temperature(°C)
Lens Alignment
Electrical Connection
Frequency AC(Hz)
Range Adjustable
Reverse Polarity Protection
Typ. Lifetime(h)
Max. Current Load for Function Check Output(mA)
Switching Amplifiers
Connection to Switching Amplifiers
Permanent Current Rating of Switching Output AC(mA)
Output Function
Max. Current Load in Dual Output mode(mA)
Switching Frequency DC(Hz)
Short-Circuit Protection
Max. Voltage Drop Switching Output DC(V)
Switching Frequency AC(Hz)
Max. Voltage Drop of Function Check Output(V)
Communication Interface
Special Feature
Max. Leakage Current(mA)
Diameter of the Smallest Detectable Object(mm)
Function Check Output
Permanent Current Rating of Switching Output DC(mA)
Max. Power-On Delay Time(ms)
Overload Protection
Short-Time Current Rating of Switching Output(mA)
Contact Rating
Max. Power Consumption(VA)
Short-Circuit Proof
Rated Insulation Voltage(V)
IO-Link Revision
Required Master Port Type
Voltage Rating(V)
Transmission Type
Accessories (Included)
Housing
Protection
Materials
Wave Length(nm)
Current Consumption(mA)
Protection Class
Light Spot Dimensions Refer to
Operating Voltage(V)
Range(m)
Ambient Temperature(°C)
Max. Light Spot Diameter(mm)
Type of Light
Lens Material
Transmitter / Receiver
Dimensions(mm)
Display
Filter by standard shipping days
Optional Attributes
Part Number |
---|
O4E501 |
O4S200 |
O4S500 |
O6S300 |
O6S301 |
O6S302 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Voltage Drop Switching Output AC (V) | Housing | Laser Protection Class | Protection | Min. Load Current (mA) | Electrical Design | Materials | Wave Length (nm) | Current Consumption (mA) | Protection Class | Application | Light Spot Dimensions Refer to | Electrical Connection - Plug | Type of Short-Circuit Protection | Thread Designation | Storage Temperature (°C) | Lens Alignment | Operating Voltage (V) | Range (m) | Electrical Connection | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Max. Current Load for Function Check Output (mA) | Switching Amplifiers | Max. Light Spot Diameter (mm) | Connection to Switching Amplifiers | Permanent Current Rating of Switching Output AC (mA) | Output Function | Max. Current Load in Dual Output mode (mA) | Switching Frequency DC (Hz) | Short-Circuit Protection | Type of Light | Max. Voltage Drop Switching Output DC (V) | Switching Frequency AC (Hz) | Max. Voltage Drop of Function Check Output (V) | Communication Interface | Lens Material | Special Feature | Max. Leakage Current (mA) | Diameter of the Smallest Detectable Object (mm) | Function Check Output | Permanent Current Rating of Switching Output DC (mA) | Transmitter / Receiver | Max. Power-On Delay Time (ms) | Overload Protection | Short-Time Current Rating of Switching Output (mA) | Contact Rating | Max. Power Consumption (VA) | Short-Circuit Proof | Rated Insulation Voltage (V) | IO-Link Revision | Dimensions (mm) | Required Master Port Type | Display | Voltage Rating (V) | Transmission Type | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.84 € | 1 | 4 Days | - | rectangular | - | IP 67 | - | PNP | Housing: PA; bezel: stainless steel; operator interface: TPE | 624 | 12 | II | - | - | - | pulsed | - | - | - | 10-36 DC | 0-80 | Cable: 2 m, PUR; 3 x 0.34 mm² | - | Yes | -25-60 | Yes | - | - | - | - | - | - | light-on/dark-on mode; (programmable) | - | 1000 | Yes | Red light | 2.5 | - | - | - | PMMA | - | - | - | - | 200 | receiver | - | Yes | - | - | - | - | - | - | 74.4 x 27 x 63.8 | - | Switching status: 1 x LED, yellow Teach function: Yes Electronic lock: Yes | - | - | - | ||
134.57 € | 1 | 4 Days | - | rectangular | - | IP 67 | - | - | Housing: PA; bezel: stainless steel; LED window: PC | 624 | 20 | II | - | at maximum range | - | - | - | - | - | 10-36 DC; ("supply class 2" to cULus) | 0-50 | Connector: 1 x M12 | - | No | -25-60 | Yes | - | - | - | 1000 | - | - | - | - | - | - | Red light | - | - | - | - | PMMA | - | - | - | - | - | transmitter | - | Yes | - | - | - | - | - | - | 74.4 x 27 x 63.8 | - | operation: 1 x LED, green | - | - | - | ||
133.38 € | 1 | 4 Days | - | rectangular | - | IP 67 | - | - | Housing: PA; bezel: stainless steel; operator interface: TPE | 624 | 20 | II | - | at maximum range | - | - | - | - | - | 10-36 DC; ("supply class 2" to cULus) | 0-80 | Connector: 1 x M12 | - | No | -25-60 | Yes | - | - | - | 2400 | - | - | - | - | - | - | Red light | - | - | - | - | PMMA | - | - | - | - | - | transmitter | - | Yes | - | - | - | - | - | - | 74.4 x 27 x 63.8 | - | operation: 1 x LED, green | - | - | - | ||
85.52 € | 1 | 4 Days | - | rectangular | - | IP 65; IP 67; IP 68; IP 69K | - | - | Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM | 633 | 11; ((24 V)) | III | - | at maximum range | - | - | - | - | - | 10-30 DC | < 10 | Cable: 2 m, PVC; 2 x 0.25 mm² | - | - | -25-80 | - | - | - | - | 300 | - | - | - | - | - | - | Red light | - | - | - | - | PMMA | - | - | - | - | - | transmitter | - | - | - | - | - | - | - | - | - | - | operation: 1 x LED, green | - | - | - | ||
85.52 € | 1 | 4 Days | - | rectangular | - | IP 65; IP 67; IP 68; IP 69K | - | - | Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM | 633 | 11; ((24 V)) | III | - | at maximum range | - | - | - | - | - | 10-30 DC | < 10 | Cable: 0.3 m, PVC; 2 x 0.25 mm²|Connector: 1 x M12 | - | - | -25-80 | - | - | - | - | 300 | - | - | - | - | - | - | Red light | - | - | - | - | PMMA | - | - | - | - | - | transmitter | - | - | - | - | - | - | - | - | - | - | operation: 1 x LED, green | - | - | - | ||
85.52 € | 1 | 4 Days | - | rectangular | - | IP 65; IP 67; IP 68; IP 69K | - | - | Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM | 633 | 11; ((24 V)) | III | - | at maximum range | - | - | - | - | - | 10-30 DC | < 10 | Connector: 1 x M8 | - | - | -25-80 | - | - | - | - | 300 | - | - | - | - | - | - | Red light | - | - | - | - | PMMA | - | - | - | - | - | transmitter | - | - | - | - | - | - | - | - | 34.8 x 13 x 21 | - | operation: 1 x LED, green | - | - | - |