Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E20495
Part Number
|
---|
E20495 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total Length (mm) | Sensing Head Diameter (mm) | Materials | Angle of Aperture Cylindrical (°) | Sensing Head Height (mm) | Function Principle | Fibre Diameter (mm) | Fibre Material | Background Suppression Available | Ambient Temperature (°C) | Min. Bending Radius (mm) | Fibre Sheath Material | Core Diameter (mm) | External Diameter (mm) | Range Fibre Optics (mm) | Range with Fibre Optic Amplifier Type | Sensing Head Thread | Special Feature | Sensing Head Length (mm) | Sensing Head Width (mm) | Fibre Head Material | Version of Sensing Head | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
181.72 € | 1 | 4 Days | 600 | 4 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 40|200 | OKF; OUF; OOF | - | - | 10 | - | stainless steel (1.4305 / 303) | angled | E20103 |
Loading...
This page is Diffuse Reflection Sensor, part number E20495.
You can find the detail information about specifications and dimensions on part number E20495.
Configure
Basic Attributes
Materials
Angle of Aperture Cylindrical(°)
Sensing Head Height(mm)
Fibre Diameter(mm)
Background Suppression Available
Core Diameter(mm)
External Diameter(mm)
Sensing Head Thread
Special Feature
Sensing Head Width(mm)
Total Length(mm)
Sensing Head Diameter(mm)
Function Principle
Fibre Material
Ambient Temperature(°C)
Min. Bending Radius(mm)
Fibre Sheath Material
Range Fibre Optics(mm)
Range with Fibre Optic Amplifier Type
Sensing Head Length(mm)
Fibre Head Material
Version of Sensing Head
Accessories (Included)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E20054 |
E20055 |
E20056 |
E20507 |
E20511 |
E20526 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total Length (mm) | Sensing Head Diameter (mm) | Materials | Angle of Aperture Cylindrical (°) | Sensing Head Height (mm) | Function Principle | Fibre Diameter (mm) | Fibre Material | Background Suppression Available | Ambient Temperature (°C) | Min. Bending Radius (mm) | Fibre Sheath Material | Core Diameter (mm) | External Diameter (mm) | Range Fibre Optics (mm) | Range with Fibre Optic Amplifier Type | Sensing Head Thread | Special Feature | Sensing Head Length (mm) | Sensing Head Width (mm) | Fibre Head Material | Version of Sensing Head | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.51 € | 1 | 4 Days | 600 | 4 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40|200 | OKF; OUF; OOF | - | - | 10 | - | Aluminium | angled | E20103 | ||
115.97 € | 1 | 4 Days | 600 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | M6 | - | 35 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | ||
123.55 € | 1 | 4 Days | 600 | 3 | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | - | - | - | - | Aluminium | straight | E20102 | ||
148.91 € | 1 | 4 Days | 600 | 1 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 8|24 | OKF; OUF; OOF | - | - | 5 | - | stainless steel (1.4305 / 303) | straight | E20103 | ||
185.63 € | 1 | 4 Days | 600 | 7 | - | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 20 | metal silicone | - | - | 20|220 | OKF; OUF; OOF | M6 | - | 45 | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | ||
209.44 € | 1 | 12 Days | 1500 | 3 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 36|180 | OKF; OUF; OOF | - | - | 10 | - | stainless steel (1.4305 / 303) | straight | E20102 |