Hygienic Handle【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12731

Part Number
E12731
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.42 €

2 Pieces Per Package

1 pack Quote

Loading...

  1. 1

Basic information

Materials PBT orange; socket head screws: steel galvanised; Nuts: steel galvanised; heat-shrink cap: Polyolefin Pack Quantity(pcs.) 2 Installation suitable for round door handles with 20 mm to 22 mm diameter
Accessories (Included) elbow handle: 2
Clamp: 2
socket head screw: 4 x M4 x 12
socket head screw: 4 x M4 x 16
socket head screw: 4 x M4 x 20
nut: 8 x M4
heat-shrink cap: 2 x Ø 25 mm x 45 mm

This page is Hygienic Handle, part number E12731.
You can find the detail information about specifications and dimensions on part number E12731.

Tech Support