Adapter Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EY3090
EY3091
EY3092
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Contacts (Socket)

48.21 €

1 4 Days 8

22.28 €

1 4 Days 5

22.98 €

1 4 Days 5

Loading...

  1. 1

Basic information

Cable Structure 5 x 0.34 mm² (42 x Ø 0.1 mm) Materials TPU orange; PA Application For the connection of safety light curtains / safety light grids with OSSD, For receivers
Operating Voltage(V) < 36 DC Coding (Socket) A Connecting Thread (Plug) M12
Cable Length(m) 0.1 Type (Plug) straight Special Feature Free from silicone; Halogen-free; Gold-plated contacts
Cable Material PUR Connecting Thread (Socket) M12 Coding (Plug) A
Type (Socket) straight Number of Contacts (Plug) 5

Tech Support