Parameter Setting Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11572

Part Number
E11572
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.34 €

1 4 Days

Loading...

  1. 1

Basic information

Material Nut Brass, nickel-plated / Brass, nickel-plated Protection IP 50 Materials PUR
Protection Class III Electrical Connection - Socket Connector: 1 x Sub D, straight; Moulded body: PUR; Locking: brass, nickel-plated Operating Voltage(V) < 60 AC / < 75 DC
Ambient Temperature(°C) -25-85 Moulded-Body Material PUR / PUR

This page is Parameter Setting Cable, part number E11572.
You can find the detail information about specifications and dimensions on part number E11572.

Tech Support