Seal Ring DIN【10 Pieces Per Package】

Seal Ring DIN
[Specifications]
・Type: Seal Ring
・Material: FKM
・External Diameter(mm) : 16.5 / 23.9 / 35.7
・Inside Diameter(mm) : 11.6 / 18.5 / 29.7

[Features]
・For reliably sealing tanks, containers and pipes
・For use in combination with process sensors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E30145
E30146
E30442
E30451
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Sensor Connection Medium Temperature
(°C)
External Diameter
(mm)
Inside Diameter
(mm)

10.31 €

10 Pieces Per Package

1 pack 4 Days FKM--G 1/4 external thread-30-20016.511.6

20.50 €

10 Pieces Per Package

1 pack 4 Days FKM----35.729.7

10.31 €

10 Pieces Per Package

1 pack 4 Days EPDMFor units with process connection G ¼ A-40-130--16.511.6

15.40 €

10 Pieces Per Package

1 pack 4 Days EPDMFor units with process connection G ½-40-130--23.918.5

Loading...

  1. 1

Tech Support