Ultrasonice Flow Meter (SU7200)

Ultrasonice Flow Meter SU7200

Product Details:

Manufacturer part number: SU7200

Brand: IFM ELECTRONIC

Price: 757.45

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital outputs: 2

Analogue Voltage Output: - V

Electrical Design: PNP

Application: For industrial applications

Storage Temperature: - °F


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SU7200

Part Number
SU7200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Electrical Design Application Storage Temperature
(°F)
Analogue Current Output
(mA)
Process Connection Accuracy
(K)
Storage Temperature
(°C)
Ambient Temperature
(°C)
Number of Analogue Outputs Output Function Repeatability Max. Load
(Ω)
Number of Digital Outputs Min. Load Resistance
(Ω)
Output Signal Max. Voltage Drop Switching Output DC
(V)
Inputs Measuring Range Permanent Current Rating of Switching Output DC
(mA)
Ambient Temperature
(°F)
Pulse Output Accuracy (In the Measuring Range) Display Materials (Wetted Parts)

757.45 €

1 4 Days Number of digital outputs: 2-PNPFor industrial applications--threaded connection G 3/4 flat seal0.2-25-80-10-60-normally open / normally closed; (parameterisable)0.1 l/min (0.025 gpm)-2-Switching signal2-0-50 l/min
0-13.2 gpm
250; (per output)--< ± (3 % MW + 0.2 % MEW) / < ± (5 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)-stainless steel (1.4404 / 316L); FKM; PES; Centellen 200

Loading...

  1. 1

Basic information

Protection IP 67 Power-On Delay Time(s) 10 Materials Housing: AlMgSi0.5 anodised; Sealing: FKM; PA 6.6; cover film: PA
Current Consumption(mA) 100 Protection Class III Type of Short-Circuit Protection pulsed
Operating Voltage(V) 19-30 DC; (according to EN 50178 SELV/PELV) Electrical Connection Connector: 1 x M12; Moulded body: brass, Optalloy-plated; Contacts: gold-plated Reverse Polarity Protection Yes
Total Number of Outputs 2 Short-Circuit Protection Yes Special Feature Gold-plated contacts
Application Media water; glycol solutions; coolants; oil Overload Protection Yes Min. Insulation Resistance(MΩ) 100; (500 V DC)
Installation connection to pipe by means of an adapter

This page is Ultrasonice Flow Meter, part number SU7200.
You can find the detail information about specifications and dimensions on part number SU7200.

Variation of this product

Part Number
SU7000
SU7001
SU8000
SU8001
SU8200
SU9000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Electrical Design Application Storage Temperature
(°F)
Analogue Current Output
(mA)
Process Connection Accuracy
(K)
Storage Temperature
(°C)
Ambient Temperature
(°C)
Number of Analogue Outputs Output Function Repeatability Max. Load
(Ω)
Number of Digital Outputs Min. Load Resistance
(Ω)
Output Signal Max. Voltage Drop Switching Output DC
(V)
Inputs Measuring Range Permanent Current Rating of Switching Output DC
(mA)
Ambient Temperature
(°F)
Pulse Output Accuracy (In the Measuring Range) Display Materials (Wetted Parts)

938.21 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)PNP/NPNtotaliser function; for industrial applications-4-20; (scalable)threaded connection G 3/4 flat seal± 3 (Q > 1 l/min)-25-80-10-601normally open / normally closed; (parameterisable)0.1 l/min; 6 l/h; 0.006 m³/h50022000Switching signal; analogue signal; pulse signal; (configurable)2counter reset0-50 l/min
0-3 m³/h
250; (per output)-flow rate meter< ± (3 % MW + 0.2 % MEW) / < ± (5 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)Display unit: 6 x LED, green (l/min, m³/h, l, m³, 10³, °C)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
stainless steel (1.4404 / 316L); FKM; PES; Centellen 200

938.21 €

1 12 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)PNP/NPNtotaliser function; for industrial applications-13-1764-20; (scalable)threaded connection G 3/4 flat seal± 5.4 (Q > 0.26 gpm)--1normally open / normally closed; (parameterisable)0.025 gpm; 1.5 gph50022000Switching signal; analogue signal; pulse signal; (configurable)2counter reset0-793 gph
0-13.22 gpm
250; (per output)14-140flow rate meter< ± (3 % MW + 0.2 % MEW) / < ± (5 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)Display unit: 5 x LED, green (gpm, gph, gal, °F, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
stainless steel (1.4404 / 316L); FKM; PES; Centellen 200

976.60 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)PNP/NPNtotaliser function; for industrial applications-4-20; (scalable)threaded connection G 1 flat seal± 3 (Q > 1 l/min)-25-80-10-601normally open / normally closed; (parameterisable)0.2 l/min; 12 l/h; 0.012 m³ /h50022000Switching signal; analogue signal; pulse signal; (configurable)2counter reset0-100 l/min
0-6 m³/h
250; (per output)-flow rate meter< ± (3 % MW + 0.2 % MEW) / < ± (5 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)Display unit: 6 x LED, green (l/min, m³/h, l, m³, 10³, °C)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
stainless steel (1.4404 / 316L); FKM; PES; Centellen 200

976.60 €

1 12 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)PNP/NPNtotaliser function; for industrial applications-13-1764-20; (scalable)threaded connection G 1 flat seal± 5.4 (Q > 0.26 gpm)--1normally open / normally closed; (parameterisable)0.05 gpm; 3 gph50022000Switching signal; analogue signal; pulse signal; (configurable)2counter reset0-1585 gph
0-26.44 gpm
250; (per output)14-140flow rate meter< ± (3 % MW + 0.2 % MEW) / < ± (5 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)Display unit: 5 x LED, green (gpm, gph, gal, °F, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
stainless steel (1.4404 / 316L); FKM; PES; Centellen 200

795.94 €

1 4 Days Number of digital outputs: 2-PNPFor industrial applications--threaded connection G 1 flat seal0.2-25-80-10-60-normally open / normally closed; (parameterisable)0.2 l/min (0.05 gpm)-2-Switching signal2-0-100 l/min
0-26.42 gpm
250; (per output)--< ± (3 % MW + 0.2 % MEW) / < ± (5 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)-stainless steel (1.4404 / 316L); FKM; PES; Centellen 200

1,382.09 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable)PNP/NPNtotaliser function; for industrial applications-4-20; (scalable)threaded connection G 1 1/4 flat seal± 3 (Q > 20 l/min)-25-80-10-601normally open / normally closed; (parameterisable)1 l/min; 60 l/h; 0.06 m³ /h50022000Switching signal; analogue signal; pulse signal; (configurable)2counter reset0-200 l/min
0-12 m³/h
250; (per output)-flow rate meter< ± (3 % MW + 0.2 % MEW) / < ± (8 % MW + 0.5 % MEW); (water; glycol: 35%; oil: viscosity 68 mm²/s at 40 °C)Display unit: 6 x LED, green (l/min, m³/h, l, m³, 10³, °C)
switching status: 2 x LED, yellow
measured values: alphanumeric display, 4-digit
programming
alphanumeric display, 4-digit
stainless steel (1.4404 / 316L); FKM; PPS; Centellen 200

Tech Support