Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LMC100 |
LMC110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Number of Inputs and Outputs | Protection | Power-On Delay Time (s) | Electrical Design | Materials | Current Consumption (mA) | Probe Diameter (mm) | Process Connection | Storage Temperature (°C) | Operating Voltage (V) | Measuring Range (g) | Ambient Temperature (°C) | Operating Elements | Cannot Be Used For | Medium Temperature (°C) | Total Number of Outputs | Medium Temperature Short Time (°C) | Output Signal | Vibration Resistance | Tank Pressure (bar) | Dielectric Constant of the Medium | Recommended Media | Application Media | Probe Length (mm) | Active Range A (mm) | Dimensions (mm) | Materials (Wetted Parts) | Vacuum Resistance (mbar) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.42 € | 1 | 4 Days | - | Number of digital outputs: 2 | IP 68; IP 69K; (7 days / 1 m water depth / 0.1 bar: IP 68) | - | PNP/NPN | stainless steel (1.4404 / 316L); PEEK; PEI; FKM | < 35 | - | G 1/2 external thread | -40-85 | 18-30 DC | - | -25-85 | - | See the operating instructions, chapter "Function and features". | - | 2 | - | Switching signal; IO-Link | - | -1-40 | - | - | water; hydrous media; oils; oil-based media; coolants; powder | 28 | - | Ø 18.1 / L = 76.2 | stainless steel (1.4404 / 316L); PEEK; FKM | - | ||
207.42 € | 1 | 4 Days | - | Number of digital outputs: 2 | IP 68; IP 69K; (7 days / 1 m water depth / 0.1 bar: IP 68) | - | PNP/NPN | stainless steel (1.4404 / 316L); PEEK; PEI; FKM | < 35 | - | G 1/2 external thread | -40-85 | 18-30 DC | - | -25-85 | - | See the operating instructions, chapter "Function and features". | - | 2 | - | Switching signal; IO-Link | - | -1-40 | - | - | water; hydrous media; oils; oil-based media; coolants; powder | 28 | - | Ø 18.1 / L = 76.2 | stainless steel (1.4404 / 316L); PEEK; FKM | - |
Loading...
Protection Class | III | Reverse Polarity Protection | Yes | Special Feature | Gold-plated contacts |
---|
Configure
Basic Attributes
Pressure Rating(bar)
Power-On Delay Time(s)
Probe Diameter(mm)
Measuring Range(g)
Operating Elements
Medium Temperature(°C)
Medium Temperature Short Time(°C)
Vibration Resistance
Dielectric Constant of the Medium
Recommended Media
Active Range A(mm)
Vacuum Resistance(mbar)
Number of Inputs and Outputs
Protection
Electrical Design
Materials
Current Consumption(mA)
Process Connection
Storage Temperature(°C)
Operating Voltage(V)
Ambient Temperature(°C)
Cannot Be Used For
Total Number of Outputs
Output Signal
Tank Pressure(bar)
Application Media
Probe Length(mm)
Dimensions(mm)
Materials (Wetted Parts)
Filter by standard shipping days
Optional Attributes