Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LI2141
Part Number
|
---|
LI2141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Number of Inputs and Outputs | Protection | Power-On Delay Time (s) | Electrical Design | Materials | Current Consumption (mA) | Probe Diameter (mm) | Process Connection | Storage Temperature (°C) | Operating Voltage (V) | Measuring Range (g) | Ambient Temperature (°C) | Operating Elements | Cannot Be Used For | Medium Temperature (°C) | Total Number of Outputs | Medium Temperature Short Time (°C) | Output Signal | Vibration Resistance | Tank Pressure (bar) | Dielectric Constant of the Medium | Recommended Media | Application Media | Probe Length (mm) | Active Range A (mm) | Dimensions (mm) | Materials (Wetted Parts) | Vacuum Resistance (mbar) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
251.74 € | 1 | 4 Days | - | Number of digital outputs: 1 | IP 65; IP 67 | - | PNP | PP-GF30; TPE-U | 22; (24 V) | - | - | - | 10-36 DC | - | 0-65 | - | granulates; bulk material; acids; alkali | - | 1 | - | Switching signal | - | -0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019) | > 1.8 | hydrous coolants; oils; water; media similar to water | - | 132 | 31 | Ø 16 | PP | - |
Loading...
Protection Class | III | Reverse Polarity Protection | Yes | Special Feature | Gold-plated contacts |
---|
This page is Binary Level Sensor, part number LI2141.
You can find the detail information about specifications and dimensions on part number LI2141.
Configure
Basic Attributes
Pressure Rating(bar)
Power-On Delay Time(s)
Probe Diameter(mm)
Process Connection
Storage Temperature(°C)
Measuring Range(g)
Operating Elements
Medium Temperature(°C)
Medium Temperature Short Time(°C)
Vibration Resistance
Application Media
Vacuum Resistance(mbar)
Number of Inputs and Outputs
Protection
Electrical Design
Materials
Current Consumption(mA)
Operating Voltage(V)
Ambient Temperature(°C)
Cannot Be Used For
Total Number of Outputs
Output Signal
Tank Pressure(bar)
Dielectric Constant of the Medium
Recommended Media
Probe Length(mm)
Active Range A(mm)
Dimensions(mm)
Materials (Wetted Parts)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LI2142 |
LI2143 |
LI5131 |
LI5132 |
LI5133 |
LI5134 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Number of Inputs and Outputs | Protection | Power-On Delay Time (s) | Electrical Design | Materials | Current Consumption (mA) | Probe Diameter (mm) | Process Connection | Storage Temperature (°C) | Operating Voltage (V) | Measuring Range (g) | Ambient Temperature (°C) | Operating Elements | Cannot Be Used For | Medium Temperature (°C) | Total Number of Outputs | Medium Temperature Short Time (°C) | Output Signal | Vibration Resistance | Tank Pressure (bar) | Dielectric Constant of the Medium | Recommended Media | Application Media | Probe Length (mm) | Active Range A (mm) | Dimensions (mm) | Materials (Wetted Parts) | Vacuum Resistance (mbar) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
261.32 € | 1 | 4 Days | - | Number of digital outputs: 1 | IP 65; IP 67 | - | PNP | PP-GF30; TPE-U | 22; (24 V) | - | - | - | 10-36 DC | - | 0-65 | - | granulates; bulk material; acids; alkali | - | 1 | - | Switching signal | - | -0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019) | > 1.8 | hydrous coolants; oils; water; media similar to water | - | 273 | 31 | Ø 16 | PP | - | ||
270.45 € | 1 | 4 Days | - | Number of digital outputs: 1 | IP 65; IP 67 | - | PNP | PP-GF30; TPE-U | 22; (24 V) | - | - | - | 10-36 DC | - | 0-65 | - | granulates; bulk material; acids; alkali | - | 1 | - | Switching signal | - | -0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019) | > 1.8 | hydrous coolants; oils; water; media similar to water | - | 481 | 31 | Ø 16 | PP | - | ||
192.74 € | 1 | 4 Days | 0.5 | Number of digital outputs: 2 | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) | < 1 | PNP/NPN | PP reinforced fibre | < 15 | 16 | - | - | 9.6-35 DC; (IO-Link: 18-30 DC) | - | -25-85 | - | See the operating instructions, chapter "Function and features". | - | 2 | - | Switching signal; IO-Link | - | - | > 1.8 | Liquids|water; hydrous media; oils; oil-based media | - | 132 | - | - | PP | -500 | ||
203.53 € | 1 | 4 Days | 0.5 | Number of digital outputs: 2 | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) | < 1 | PNP/NPN | PP reinforced fibre | < 15 | 16 | - | - | 9.6-35 DC; (IO-Link: 18-30 DC) | -25-85 | -25-85 | operation: LED, green switching status: LED, yellow inductive programming button | See the operating instructions, chapter "Function and features". | - | 2 | - | Switching signal; IO-Link | - | - | > 1.8 | Liquids|water; hydrous media; oils; oil-based media | - | 273 | 28 | - | PP | -500 | ||
214.20 € | 1 | 4 Days | 0.5 | Number of digital outputs: 2 | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) | < 1 | PNP/NPN | PP reinforced fibre | < 15 | 16 | - | - | 9.6-35 DC; (IO-Link: 18-30 DC) | -25-85 | -25-85 | operation: LED, green switching status: LED, yellow inductive programming button | See the operating instructions, chapter "Function and features". | -25-85 | 2 | - | Switching signal; IO-Link | - | - | > 1.8 | Liquids|water; hydrous media; oils; oil-based media | - | 481 | 28 | - | PP | -500 | ||
225.14 € | 1 | 4 Days | 0.5 | Number of digital outputs: 2 | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) | < 1 | PNP/NPN | PP reinforced fibre | < 15 | 16 | - | -25-85 | 9.6-35 DC; (IO-Link: 18-30 DC) | -25-85 | -25-85 | operation: LED, green switching status: LED, yellow inductive programming button | See the operating instructions, chapter "Function and features". | - | 2 | - | Switching signal; IO-Link | - | - | > 1.8 | Liquids|water; hydrous media; oils; oil-based media | - | 737 | 28 | - | PP | -500 |