Binary Level Sensor (LI2141)

Binary Level Sensor LI2141

Product Details:

Manufacturer part number: LI2141

Brand: IFM ELECTRONIC

Price: 251.74

Delivery time: 4 Days


Technical Data:

Pressure Rating: - bar

Number of Inputs and Outputs: Number of digital outputs: 1

Protection: IP 65; IP 67

Power-On Delay Time: - s

Electrical Design: PNP


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LI2141

Part Number
LI2141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Number of Inputs and Outputs Protection Power-On Delay Time
(s)
Electrical Design Materials Current Consumption
(mA)
Probe Diameter
(mm)
Process Connection Storage Temperature
(°C)
Operating Voltage
(V)
Measuring Range
(g)
Ambient Temperature
(°C)
Operating Elements Cannot Be Used For Medium Temperature
(°C)
Total Number of Outputs Medium Temperature Short Time
(°C)
Output Signal Vibration Resistance Tank Pressure
(bar)
Dielectric Constant of the Medium Recommended Media Application Media Probe Length
(mm)
Active Range A
(mm)
Dimensions
(mm)
Materials (Wetted Parts) Vacuum Resistance
(mbar)

251.74 €

1 4 Days -Number of digital outputs: 1IP 65; IP 67-PNPPP-GF30; TPE-U22; (24 V)---10-36 DC-0-65-granulates; bulk material; acids; alkali-1-Switching signal--0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)> 1.8hydrous coolants; oils; water; media similar to water-13231Ø 16PP-

Loading...

  1. 1

Basic information

Protection Class III Reverse Polarity Protection Yes Special Feature Gold-plated contacts

This page is Binary Level Sensor, part number LI2141.
You can find the detail information about specifications and dimensions on part number LI2141.

Variation of this product

Part Number
LI2142
LI2143
LI5131
LI5132
LI5133
LI5134
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Number of Inputs and Outputs Protection Power-On Delay Time
(s)
Electrical Design Materials Current Consumption
(mA)
Probe Diameter
(mm)
Process Connection Storage Temperature
(°C)
Operating Voltage
(V)
Measuring Range
(g)
Ambient Temperature
(°C)
Operating Elements Cannot Be Used For Medium Temperature
(°C)
Total Number of Outputs Medium Temperature Short Time
(°C)
Output Signal Vibration Resistance Tank Pressure
(bar)
Dielectric Constant of the Medium Recommended Media Application Media Probe Length
(mm)
Active Range A
(mm)
Dimensions
(mm)
Materials (Wetted Parts) Vacuum Resistance
(mbar)

261.32 €

1 4 Days -Number of digital outputs: 1IP 65; IP 67-PNPPP-GF30; TPE-U22; (24 V)---10-36 DC-0-65-granulates; bulk material; acids; alkali-1-Switching signal--0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)> 1.8hydrous coolants; oils; water; media similar to water-27331Ø 16PP-

270.45 €

1 4 Days -Number of digital outputs: 1IP 65; IP 67-PNPPP-GF30; TPE-U22; (24 V)---10-36 DC-0-65-granulates; bulk material; acids; alkali-1-Switching signal--0.5-0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)> 1.8hydrous coolants; oils; water; media similar to water-48131Ø 16PP-

192.74 €

1 4 Days 0.5Number of digital outputs: 2IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)< 1PNP/NPNPP reinforced fibre< 1516--9.6-35 DC; (IO-Link: 18-30 DC)--25-85-See the operating instructions, chapter "Function and features".-2-Switching signal; IO-Link--> 1.8Liquids|water; hydrous media; oils; oil-based media-132--PP-500

203.53 €

1 4 Days 0.5Number of digital outputs: 2IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)< 1PNP/NPNPP reinforced fibre< 1516--9.6-35 DC; (IO-Link: 18-30 DC)-25-85-25-85operation: LED, green
switching status: LED, yellow
inductive programming button
See the operating instructions, chapter "Function and features".-2-Switching signal; IO-Link--> 1.8Liquids|water; hydrous media; oils; oil-based media-27328-PP-500

214.20 €

1 4 Days 0.5Number of digital outputs: 2IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)< 1PNP/NPNPP reinforced fibre< 1516--9.6-35 DC; (IO-Link: 18-30 DC)-25-85-25-85operation: LED, green
switching status: LED, yellow
inductive programming button
See the operating instructions, chapter "Function and features".-25-852-Switching signal; IO-Link--> 1.8Liquids|water; hydrous media; oils; oil-based media-48128-PP-500

225.14 €

1 4 Days 0.5Number of digital outputs: 2IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)< 1PNP/NPNPP reinforced fibre< 1516--25-859.6-35 DC; (IO-Link: 18-30 DC)-25-85-25-85operation: LED, green
switching status: LED, yellow
inductive programming button
See the operating instructions, chapter "Function and features".-2-Switching signal; IO-Link--> 1.8Liquids|water; hydrous media; oils; oil-based media-73728-PP-500

Tech Support