Electronic Level Sensor (KQ1000)

Electronic Level Sensor KQ1000

Product Details:

Manufacturer part number: KQ1000

Brand: IFM ELECTRONIC

Price: 284.91

Delivery time: 3 Days


Technical Data:

Number of Inputs and Outputs: Number of digital outputs: 3

Analogue Voltage Output: - V

Protection: IP 65; IP 67

Power-On Delay Time: - s

Electrical Design: PNP/NPN; (parameterisable)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ1000

Part Number
KQ1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Protection Power-On Delay Time
(s)
Electrical Design MAWP (for Applications According to CRN)
(bar)
Materials Current Consumption
(mA)
Application Electrical Connection - Plug Type of Short-Circuit Protection Analogue Current Output
(mA)
Process Connection Connection Operating Voltage
(V)
Max. Resistance Switching Output
(Ω)
Electrical Connection Ambient Temperature
(°C)
Cannot Be Used For Output Function Total Number of Outputs Detection Range
(mm)
Number of Digital Outputs Min. Load Resistance
(Ω)
Output Signal Short-Circuit Protection Tank Pressure
(bar)
Dielectric Constant of the Medium Recommended Media Special Feature Application Media Probe Length
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Max. Power-On Delay Time
(ms)
Surface Characteristics Ra/Rz of the Wetted Parts Overload Protection Measuring Range
(mm)
IO-Link Revision Installation Dimensions
(mm)
Materials (Wetted Parts) Transmission Type Maximum Speed of the Change of Level
(mm/s)

284.91 €

1 3 Days Number of digital outputs: 3-IP 65; IP 67-PNP/NPN; (parameterisable)-PBT; PC;< 50DIN EN 60654-1 application class B2-pulsed--Cable: 2 m, PUR; 5 x 0.34 mm²10-30 DC; (IO-Link: 18-30 DC)8--20-80highly adhesive media--2283--Yes----dry bulk material; aqueous solutions; oils-2001300-Yes< 200--250 x 28 x 16.7---

Loading...

  1. 1

Basic information

Protection Class III Reverse Polarity Protection Yes Communication Interface IO-Link

This page is Electronic Level Sensor, part number KQ1000.
You can find the detail information about specifications and dimensions on part number KQ1000.

Variation of this product

Part Number
KQ1001
LK1022
LK1023
LK1024
LK1222
LK1223
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Protection Power-On Delay Time
(s)
Electrical Design MAWP (for Applications According to CRN)
(bar)
Materials Current Consumption
(mA)
Application Electrical Connection - Plug Type of Short-Circuit Protection Analogue Current Output
(mA)
Process Connection Connection Operating Voltage
(V)
Max. Resistance Switching Output
(Ω)
Electrical Connection Ambient Temperature
(°C)
Cannot Be Used For Output Function Total Number of Outputs Detection Range
(mm)
Number of Digital Outputs Min. Load Resistance
(Ω)
Output Signal Short-Circuit Protection Tank Pressure
(bar)
Dielectric Constant of the Medium Recommended Media Special Feature Application Media Probe Length
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Max. Power-On Delay Time
(ms)
Surface Characteristics Ra/Rz of the Wetted Parts Overload Protection Measuring Range
(mm)
IO-Link Revision Installation Dimensions
(mm)
Materials (Wetted Parts) Transmission Type Maximum Speed of the Change of Level
(mm/s)

284.91 €

1 3 Days Number of digital outputs: 3-IP 65; IP 67-PNP/NPN; (parameterisable)-PBT; PC;< 50DIN EN 60654-1 application class B2Cable: 0.1 m, PURpulsed---10-30 DC; (IO-Link: 18-30 DC)8--20-80highly adhesive media--2283--Yes----dry bulk material; aqueous solutions; oils-2001300-Yes< 200--250 x 28 x 16.7---

508.57 €

1 4 Days Number of digital outputs: 2-IP 67< 3PNP/NPN-stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV< 50--thermal, pulsed---18-30 DC-Connector: 1 x M12; Contacts: gold-plated0-60extremely conductive media; adhering media; granulates; bulk material; acids; alkali; hygienic areas and electroplating applicationsnormally open / normally closed; (parameterisable)2---Switching signal; IO-LinkYes0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)> 2-Gold-plated contactshydrous coolants; oils; oil-based media; water; media similar to water264---Yes-1.1-Ø 16PPCOM2 (38.4 kBaud)100

546.78 €

1 4 Days Number of digital outputs: 2-IP 67< 3PNP/NPN-stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV< 50--thermal, pulsed---18-30 DC-Connector: 1 x M120-60extremely conductive media; adhering media; granulates; bulk material; acids; alkali; hygienic areas and electroplating applicationsnormally open / normally closed; (parameterisable)2---Switching signal; IO-LinkYes0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)> 2--hydrous coolants; oils; oil-based media; water; media similar to water472---Yes-1.1-Ø 16PPCOM2 (38.4 kBaud)200

592.34 €

1 4 Days Number of digital outputs: 2-IP 67< 3PNP/NPN-stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV< 50--thermal, pulsed---18-30 DC-Connector: 1 x M12; Contacts: gold-plated0-60extremely conductive media; adhering media; granulates; bulk material; acids; alkali; food and electroplating industrynormally open / normally closed; (parameterisable)2---Switching signal; IO-LinkYes0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)> 2-Gold-plated contactshydrous coolants; oils; oil-based media; water; media similar to water728---Yes-1.1-Ø 16PPCOM2 (38.4 kBaud)300

595.80 €

1 4 Days Number of digital outputs: 2-IP 67< 3PNP/NPN-stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV< 50--pulsed---12-30 DC-Connector: 1 x M12; Contacts: gold-plated0-60extremely conductive media; adhering media; granulates; bulk material; acids; alkali; hygienic areas and electroplating applications-2---Switching signal; IO-LinkYes0.5; (unpressurized for applications to WHG (German Federal Water Act))> 2-Gold-plated contactshydrous coolants; oils; oil-based media; water; media similar to water264---Yes-1.1-Ø 16PPCOM2 (38.4 kBaud)100

643.85 €

1 4 Days Number of digital outputs: 2-IP 67< 3PNP/NPN-stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV< 50--pulsed---12-30 DC-Connector: 1 x M12; Contacts: gold-plated0-60extremely conductive media; adhering media; granulates; bulk material; acids; alkali; hygienic areas and electroplating applications-2---Switching signal; IO-LinkYes0.5; (unpressurized for applications to WHG (German Federal Water Act))> 2-Gold-plated contactshydrous coolants; oils; oil-based media; water; media similar to water472---Yes-1.1-Ø 16PPCOM2 (38.4 kBaud)200

Tech Support