Inductive Dual Sensor (IN0118)

Inductive Dual Sensor IN0118

Product Details:

Manufacturer part number: IN0118

Brand: IFM ELECTRONIC

Price: 248.60

Delivery time: 12 Days


Technical Data:

Max. Voltage Drop Switching Output AC: 5 V

Hysteresis: 1-15 % of Sr

Correction Factor: steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3

Operating Distance: 0-3.25 mm

Protection: IP 67


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IN0118

Part Number
IN0118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Voltage Drop Switching Output AC
(V)
Hysteresis
(% of Sr)
Correction Factor Operating Distance
(mm)
Protection Min. Load Current
(mA)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Electrical Connection - Plug Type of Short-Circuit Protection Electrical Connection - Socket Connection Operating Voltage
(V)
Electrical Connection Frequency AC
(Hz)
Ambient Temperature
(°C)
Reverse Polarity Protection Permanent Current Rating of Switching Output AC
(mA)
Output Function Switching Frequency DC
(Hz)
Short-Circuit Protection Magnetic-Field Immune Max. Voltage Drop Switching Output DC
(V)
Switching Frequency AC
(Hz)
Tightening Torque
(Nm)
Special Feature Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Mounting Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Operating Distance Target Puck
(mm)
Short-Circuit Proof Rated Insulation Voltage
(V)
Dimensions
(mm)
Display Accessories (Included)

248.60 €

1 12 Days 51-15steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-3.25IP 675series connection possiblePBT-I-Connector: 1 x 7/8"---20-140 AC / 10-140 DC-47-63-25-80No2002 x normally open25--525--1.74 ± 10 %200Nonon-flush mountable-4-No--Switching status: 2 x LED, red-

Loading...

  1. 1

Basic information

Switch Point Drift(% of Sr) -10-10 Housing rectangular

This page is Inductive Dual Sensor, part number IN0118.
You can find the detail information about specifications and dimensions on part number IN0118.

Variation of this product

Part Number
IN0109
IN0110
IN0117
IN0126
IN0137
IN507A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Voltage Drop Switching Output AC
(V)
Hysteresis
(% of Sr)
Correction Factor Operating Distance
(mm)
Protection Min. Load Current
(mA)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Electrical Connection - Plug Type of Short-Circuit Protection Electrical Connection - Socket Connection Operating Voltage
(V)
Electrical Connection Frequency AC
(Hz)
Ambient Temperature
(°C)
Reverse Polarity Protection Permanent Current Rating of Switching Output AC
(mA)
Output Function Switching Frequency DC
(Hz)
Short-Circuit Protection Magnetic-Field Immune Max. Voltage Drop Switching Output DC
(V)
Switching Frequency AC
(Hz)
Tightening Torque
(Nm)
Special Feature Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Mounting Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Operating Distance Target Puck
(mm)
Short-Circuit Proof Rated Insulation Voltage
(V)
Dimensions
(mm)
Display Accessories (Included)

235.74 €

1 12 Days 6.53-15steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-3.25IP 675-PC-II-----20-250 AC/DCCable: 2 m; 4 x 0.5 mm²--25-80No250; (350 (-50 °C))2 x normally open50--6.525--2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)4 ± 10 %100Nonon-flush mountable2200; (20 ms / 0.5 Hz)4-No-70.5 x 26 x 40Switching status: 2 x LED, yellow-

204.66 €

1 4 Days 6.51-15steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.20-3.25IP 675-PBT-II----Cable: 2 m, PVC; 4 x 0.34 mm²20-250 AC/DC---25-80Yes250; (350 (-50 °C))2 x normally open50--6.525--2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)4 ± 10 %100Nonon-flush mountable2200; (20 ms / 0.5 Hz)4-No-40 x 26 x 40Switching status: 2 x LED, yellow-

242.06 €

1 12 Days 53-15steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.20-3.25IP 675-stainless steel (1.4305 / 303); PBT-I-Connector: 1 x 7/8"---20-140 AC / 10-140 DC-47-63-25-80No2002 x normally open25--525--0.84 ± 10 %200Nonon-flush mountable900; (20 ms / 0.5 Hz)4-No-40 x 26 x 26Switching status: 2 x LED, red-

227.94 €

1 12 Days 6.51-15steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.20-3.25IP 675-PBT-II-----20-250 AC/DCCable: 6 m, PVC; 4 x 0.34 mm²--25-80Yes250; (350 (-50 °C))2 x normally open50--6.525--2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)4 ± 10 %100Nonon-flush mountable2200; (20 ms / 0.5 Hz)4-No-40 x 26 x 40Switching status: 2 x LED, yellow-

222.04 €

1 12 Days 6.51-15steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.20-3.25IP 675-PBT-II-----20-250 AC/DCCable: 20 m, PVC; 4 x 0.34 mm²--25-80Yes250; (350 (-50 °C))2 x normally open50--6.525--2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)4 ± 10 %100Nonon-flush mountable2200; (20 ms / 0.5 Hz)4-No-40 x 26 x 40Switching status: 2 x LED, yellow-

226.49 €

1 4 Days -1-15steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3-IP 67-PNPHousing: PBT; cover: PC; Impact protection Housing: stainless steel< 15III-Connector: 1 x M12; Moulded body: stainless steelpulsed--10-30 DC---20-60Yes-2 x normally open1300Yes-2.5-----100Yes-10041--40 x 26 x 47Switching status: 2 x LED, yellowImpact protection housing
socket head screws: 2 x M5 x 35
Mounting plate: 1

Tech Support