Slot Sensor (N7S20A)

Slot Sensor N7S20A

Product Details:

Manufacturer part number: N7S20A

Brand: IFM ELECTRONIC

Price: 47.03

Delivery time: 4 Days


Technical Data:

Hysteresis: - %

Electrical Connection - Plug: -

Electrical Connection: Cable: 0.5 m; 2 x 0.06 mm², PTFE

Switching Frequency DC: 5000 Hz

Slot Width: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N7S20A

Part Number
N7S20A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hysteresis
(%)
Electrical Connection - Plug Electrical Connection Switching Frequency DC
(Hz)
Slot Width
(mm)
Dimensions
(mm)
Accessories (Included)

47.03 €

1 4 Days --Cable: 0.5 m; 2 x 0.06 mm², PTFE500028 x 15 x 11-

Loading...

  1. 1

Basic information

Protection IP 67 Nominal Voltage DC(V) 8.2; (1kΩ) Electrical Design NAMUR
Insertion Depth (From the Side)(mm) 5-7 Materials PBT Current Consumption(mA) < 1.2; (disabled; conductive: > 2.1)
Protection Class III Ambient Temperature(°C) -40-100 Switching Amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW
Connection to Switching Amplifiers Yes Output Function normally closed Supply Voltage DC(V) 5-25; (when used outside the hazardous area)
Housing rectangular

This page is Slot Sensor, part number N7S20A.
You can find the detail information about specifications and dimensions on part number N7S20A.

Variation of this product

Part Number
N7S21A
N7S23A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hysteresis
(%)
Electrical Connection - Plug Electrical Connection Switching Frequency DC
(Hz)
Slot Width
(mm)
Dimensions
(mm)
Accessories (Included)

42.42 €

1 4 Days 0-0.05Connector: 1 x DUBOX|Cable: 0.065 m; 2 x 0.14 mm², PTFE-30003.519 x 10 x 15counter-sunk screw: 1 x M1.6 x 10, stainless steel
Hexagon nut: 1 x M1.6

42.42 €

1 4 Days 0-0.05-Cable: 0.065 m; 2 x 0.14 mm², PTFE30003.519 x 10 x 15counter-sunk screw: 1 x M1.6 x 10, stainless steel
Hexagon nut: 1 x M1.6

Tech Support