Rising Stem Valve Sensor

Rising Stem Valve Sensor
[Specifications]
・Operating Voltage(V): 18-36 DC, 26.5-31.6 DC

[Features]
・Position feedback for single and double seat valve and for diaphragm valves
・Freely selectable switching outputs: valve open / closed, seat lift
・Replaces three binary pulse pick-ups
・Resolution of 0.2 mm across the entire measuring range
・Programming of valve positions with pushbuttons

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IX5006
IX5010
IX5030
ZZ0214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Target Speed
(m/s)
Protection Electrical Design Materials Current Consumption
(mA)
Protection Class Application AS-I Version Electrical Connection - Plug Type of Short-Circuit Protection Target Resolution of Valve Stroke
(mm)
AS-I Certificate Pending Operating Voltage
(V)
Extended Addressing mode Electrical Connection Ambient Temperature
(°C)
Reverse Polarity Protection Output Function Type of Mounting AS-I ID Code
(hex)
Short-Circuit Protection Max. Voltage Drop Switching Output DC
(V)
AS-I I/O Configuration
(hex)
Permanent Current Rating of Switching Output DC
(mA)
Max. Power-On Delay Time
(ms)
Overload Protection Measuring Range
(mm)
Dimensions
(mm)
Display Accessories (Included)

281.29 €

1 12 Days 1-PNPPA; TPE; PP; LCP42; (24 V)IIIposition feedback for seat valves and diaphragm valves; absolute distance measurement; monitoring of the valve seal--pulsed0.2cylindrical disc
-
Ø 24 mm ±0.05 mm
-
minimum height 10 mm
-
flat surface
-
stainless steel to DIN17440, material number 316S12.
0.2-18-36 DC-Cable: 2 m, PVC; 5 x 0.14 mm²-25-85Yes3 x normally open--Yes2.5-1002000Yes0-8067.5 x 43 x 110Switching status: 1 x LED, green open
Switching status: 1 x LED, yellow seat
Switching status: 1 x LED, red close
mounting clamps: 1

272.93 €

1 4 Days 1-PNPPA; TPE; PP; LCP42; (24 V)IIIposition feedback for seat valves and diaphragm valves; absolute distance measurement; monitoring of the valve seal-Cable: 0.3 m, PVC; 5 x 0.14 mm²|Connector: 1 x M12pulsed0.2cylindrical disc
-
Ø 24 mm ±0.05 mm
-
minimum height 10 mm
-
flat surface
-
stainless steel to DIN17440, material number 316S12.
0.2-18-36 DC---25-85Yes3 x normally open3-hole flange-Yes2.5-1002000Yes0-8065 x 52 x 110Switching status: 1 x LED, green open
Switching status: 1 x LED, yellow seat
Switching status: 1 x LED, red close
Screws: 3

307.97 €

1 4 Days 1IP 65; IP 67; (only in conjunction with an installation in the valve head that provides sufficient protection against mechanical damage of the sensor)AS-iPA; TPE; PP; LCP< 50IIIposition feedback for linear single and double seat valves; absolute distance measurement; monitoring of the valve seal3.0Cable: 0.15 m, PVC; 2 x 0.14 mm²|Connector: 1 x M12-0.2cylindrical disc
-
Ø 24 mm ±0.05 mm
-
minimum height 10 mm
-
flat surface
-
stainless steel to DIN17440, material number 316S12.
0.2Yes26.5-31.6 DCYes--25-70Yes-3-hole flangeA.F--0-2000-0-8065 x 52 x 110Switching status: 1 x LED, green open
Switching status: 1 x LED, yellow seat
Switching status: 1 x LED, red close
operation: 1 x LED, green AS-i voltage: error
1 x LED, red
Screws: 3

309.66 €

1 12 Days --------Connector: 1 x M12--------25-85-----------65 x 43 x 110--

Loading...

  1. 1

Tech Support