Inductive NAMUR Sensor (NF5002)

Inductive NAMUR Sensor NF5002

Product Details:

Manufacturer part number: NF5002

Brand: IFM ELECTRONIC

Price: 36.96

Delivery time: 4 Days


Technical Data:

Operating Distance: - mm

Protection: -

Materials: Brass special coating; sensing face: PC

Protection Class: III

Electrical Connection - Plug: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NF5002

Part Number
NF5002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Distance
(mm)
Protection Materials Protection Class Electrical Connection - Plug Electrical Connection Ambient Temperature
(°C)
Switching Frequency DC
(Hz)
Housing Real Sensing Range Sr
(mm)
Mounting Sensing Range
(mm)
Dimensions
(mm)
Display Accessories (Included)

36.96 €

1 4 Days --Brass special coating; sensing face: PCIII-Cable: 2 m, PVC; 2 x 0.34 mm²-20-801200threaded type2 ± 10 %flush mountable2M12 x 1 / L = 30-Lock nuts: 2

Loading...

  1. 1

Basic information

Hysteresis(% of Sr) 1-15 Correction Factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 Nominal Voltage DC(V) 8.2; (1kΩ)
Electrical Design NAMUR Current Consumption(mA) < 1; (disabled; conductive: > 2.1) Switch Point Drift(% of Sr) -10-10
Switching Amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW Connection to Switching Amplifiers Yes Output Function normally closed
Supply Voltage DC(V) 7.5-30; (when used outside the hazardous area) Permanent Current Rating of Switching Output DC(mA) 30; (when used outside the hazardous area)

This page is Inductive NAMUR Sensor, part number NF5002.
You can find the detail information about specifications and dimensions on part number NF5002.

Variation of this product

Part Number
NE5001
NE5012
NF5001
NF5003
NF5004
NF5008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Distance
(mm)
Protection Materials Protection Class Electrical Connection - Plug Electrical Connection Ambient Temperature
(°C)
Switching Frequency DC
(Hz)
Housing Real Sensing Range Sr
(mm)
Mounting Sensing Range
(mm)
Dimensions
(mm)
Display Accessories (Included)

43.60 €

1 4 Days -IP 67Brass special coating; sensing face: PBTIII-Cable: 2 m, PVC; 2 x 0.14 mm²-20-802000threaded type1 ± 10 %flush mountable1M8 x 1 / L = 30-Lock nuts: 2

66.69 €

1 12 Days -IP 67Brass special coating; sensing face: PBT--Cable: 20 m, PVC; 2 x 0.14 mm²-20-702000threaded type1 ± 10 %flush mountable1M8 x 1 / L = 30-Lock nuts: 2

33.52 €

1 4 Days -IP 67PBTIII-Cable: 2 m, PVC; 2 x 0.34 mm²-20-801200threaded type2 ± 10 %flush mountable2M12 x 1 / L = 30-Lock nuts: 2

33.52 €

1 4 Days -IP 67PBTIII-Cable: 2 m, PVC; 2 x 0.34 mm²-20-801500threaded type4 ± 10 %non-flush mountable4M12 x 1 / L = 30-Lock nuts: 2

36.96 €

1 4 Days -IP 67Brass special coating; sensing face: PCIII-Cable: 2 m, PVC; 2 x 0.34 mm²-20-801500threaded type4 ± 10 %non-flush mountable4M12 x 1 / L = 30-Lock nuts: 2

46.80 €

1 12 Days -IP 67Brass special coating; sensing face: PCIII-Cable: 6 m, PVC; 2 x 0.34 mm²-20-801500threaded type4 ± 10 %non-flush mountable4M12 x 1 / L = 30-Lock nuts: 2

Tech Support