Inductive NAMUR Dual Sensor (N95001)

Inductive NAMUR Dual Sensor N95001

Product Details:

Manufacturer part number: N95001

Brand: IFM ELECTRONIC

Price: 231.34

Delivery time: 4 Days


Technical Data:

Current Consumption: < 1; (disabled; conductive: > 2.2) mA

Application: For actuators using standard ISO 5211 (VDI/VDE ) mounting

Electrical Connection - Plug: -

Electrical Connection - Socket: Connector: 1 x M12

Electrical Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N95001

Part Number
N95001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current Consumption
(mA)
Application Electrical Connection - Plug Electrical Connection - Socket Electrical Connection Ambient Temperature
(°C)
Switching Frequency DC
(Hz)
Supply Voltage DC
(V)
Tightening Torque
(Nm)
Dimensions
(mm)

231.34 €

1 4 Days < 1; (disabled; conductive: > 2.2)For actuators using standard ISO 5211 (VDI/VDE ) mounting-Connector: 1 x M12--20-70250--40 x 26 x 60

Loading...

  1. 1

Basic information

Hysteresis(% of Sr) 1-15 Correction Factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 Protection IP 67
Nominal Voltage DC(V) 8.2; (1kΩ) Electrical Design NAMUR Materials Housing: PBT; cover: PC
Protection Class III Switch Point Drift(% of Sr) -10-10 Switching Amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW
Connection to Switching Amplifiers Yes Output Function 2 x normally closed Housing rectangular
Real Sensing Range Sr(mm) 4 ± 10 % Mounting non-flush mountable Sensing Range(mm) 4
Display Switching status: 2 x LED, yellow

This page is Inductive NAMUR Dual Sensor, part number N95001.
You can find the detail information about specifications and dimensions on part number N95001.

Variation of this product

Part Number
NN5008
NN5009
NN5011
NN5013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Current Consumption
(mA)
Application Electrical Connection - Plug Electrical Connection - Socket Electrical Connection Ambient Temperature
(°C)
Switching Frequency DC
(Hz)
Supply Voltage DC
(V)
Tightening Torque
(Nm)
Dimensions
(mm)

132.74 €

1 4 Days < 1; (disabled; conductive: > 2.1)---Connector: 1 x M12-20-8018007.5-150.6-1.5; (Lock nut)40 x 26 x 26

129.72 €

1 4 Days < 1; (disabled; conductive: > 2.1)---Cable: 2 m, silicone; 4 x 0.34 mm²-20-8018007.5-15-40 x 26 x 26

152.35 €

1 12 Days < 1; (disabled; conductive: > 2.1)---Cable: 10 m, silicone; 4 x 0.34 mm²-20-8018007.5-15-40 x 26 x 26

137.97 €

1 4 Days < 1; (disabled; conductive: > 2.1)-Connector: 1 x M18---20-8018007.5-15-40 x 26 x 26

Tech Support