Manufacturer part number: KN5121
Brand: IFM ELECTRONIC
Price: 540.18 €
Delivery time: 4 Days
Materials: Housing sensor: PPS; brass white bronze coated; Housing electronic: PBT; PP; brass white bronze coated
Type of Short-Circuit Protection: pulsed
Application Media: dry bulk material
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KN5121
Part Number
|
---|
KN5121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials | Type of Short-Circuit Protection | Application Media | |
---|---|---|---|---|---|---|---|
540.18 € | 1 | 4 Days | Housing sensor: PPS; brass white bronze coated; Housing electronic: PBT; PP; brass white bronze coated | pulsed | dry bulk material |
Loading...
Electrical Design | PNP | Current Consumption(mA) | 34; (typical: 34 (24 V); maximum: 39 (30 V)) | Protection Class | III |
---|---|---|---|---|---|
Operating Voltage(V) | 10-30 DC | Ambient Temperature(°C) | -15-230 | Reverse Polarity Protection | Yes |
Max. Current Load for Function Check Output(mA) | 10 | Output Function | normally open / normally closed; (selectable) | Switching Frequency DC(Hz) | 10 |
Short-Circuit Protection | Yes | Housing | threaded type | Max. Voltage Drop Switching Output DC(V) | 2.5 |
Max. Voltage Drop of Function Check Output(V) | 3.5 | Recommended Media | Plastics granulates | Permanent Current Rating of Switching Output DC(mA) | 200 |
Overload Protection | Yes | Mounting | non-flush mountable | Sensing Range(mm) | sensing range programmable |
Dimensions(mm) | M30 x 1.5 / L = 116 | Display | Switching status: 2 x LED, yellow operation: 1 x LED, green error: 1 x LED, red |
Accessories (Included) | Lock nuts: 2 |
This page is High-Temperature Sensor, part number KN5121.
You can find the detail information about specifications and dimensions on part number KN5121.
Part Number |
---|
KN5129 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials | Type of Short-Circuit Protection | Application Media |
---|---|---|---|---|---|---|---|
608.06 € | 1 | 3 Days | Housing sensor: PPS; brass white bronze coated; Housing electronic: PBT; PP; brass white bronze coated | Yes (non-latching) | dry bulk materia |