Capacitive Touch Sensor / IP 65, IP 67, IP 69K

Capacitive Touch Sensor / IP 65, IP 67, IP 69K
[Specifications]
・Operating Distance(mm): 0-48.6. 0-16.2, 0-12.1, 0-6.5
・Protection: IP 65, IP 67, IP 69K

[Features]
・High noise immunity
・Sensing range adjustable by means of potentiometer or teach button
・Plastic or metal housings for different applications
・Sensors for position and level detection
・Accessories for mounting on tanks or sight glasses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB0025
KB0029
KB0041
KB5004
KB5062
KD0009
KD001A
KD0012
KD0024
KD5018
KD5019
KD501A
KD5022
KD5039
KD5044
KF5001
KF5002
KF5013
KF5014
KF5015
KG0008
KG0009
KG0010
KG0016
KG5040
KG5041
KG5043
KG5044
KG5045
KG5046
KG5047
KG5057
KG5065
KG5066
KG5067
KG5069
KG5070
KG5071
KG5079
KG5300
KG5301
KG5302
KG5303
KG5304
KG5305
KG5306
KG5307
KG5308
KG5309
KG5310
KG5311
KG6000
KG6001
KI000A
KI001A
KI0016
KI0020
KI0021
KI0024
KI0040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Voltage Drop Switching Output AC
(V)
Hysteresis
(% of Sr)
Correction Factor Operating Distance
(mm)
Protection Min. Load Current
(mA)
Nominal Voltage DC
(V)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Electrical Connection - Plug Type of Short-Circuit Protection Thread Designation Switch Point Drift
(% of Sr)
Connection Output Holding Time Operating Voltage
(V)
Electrical Connection Frequency AC
(Hz)
Ambient Temperature
(°C)
Reverse Polarity Protection Length of Output Signal
(ms)
Switching Amplifiers Connection to Switching Amplifiers Process Data Binary Permanent Current Rating of Switching Output AC
(mA)
Max. Internal Capacitance
(nF)
Output Function Medium Temperature
(°C)
Sensing Range Adjustable Switching Frequency DC
(Hz)
Remark Operating Principle Supply Voltage DC
(V)
Short-Circuit Protection Response Time
(ms)
Housing Max. Voltage Drop Switching Output DC
(V)
Switching Frequency AC
(Hz)
Communication Interface Max. Internal Inductance
(µH)
Tightening Torque
(Nm)
Recommended Media Special Feature Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Application Media Parameter Setting Options Permanent Current Rating of Switching Output DC
(mA)
Max. Power-On Delay Time
(ms)
Overload Protection Process Data Analogue Mounting Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Min. Process Cycle Time
(ms)
Short-Circuit Proof Rated Insulation Voltage
(V)
IO-Link Revision Increased Immunity Installation Dimensions
(mm)
Required Master Port Type Display Transmission Type Accessories (Included)

227.67 €

1 4 Days ---0-16.2IP 65---PBT-II-------20-250 AC/DCCable: 2 m, PVC; 2 x 0.5 mm²--25-70no------normally open-Yes40-----cylindrical-25-------------non-flush mountable-3-20----Yes; (increased immunity to conducted radio frequency interference)-Ø 34 / L = 81-Switching status: 1 x LED, yellow-Mounting clamps: 1
screwdriver: 1
head cap screw: 1
spring discs

231.71 €

1 4 Days ---0-16.2IP 65---PBT-II-------20-250 AC/DCCable: 2 m, PVC; 2 x 0.5 mm²--25-70no------normally closed-Yes40-----cylindrical-25-------------non-flush mountable-3-20----Yes; (increased immunity to conducted radio frequency interference)-Ø 34 / L = 81-Switching status: 1 x LED, yellow-Mounting clamps: 1
screwdriver: 1
spring discs
head cap screw: 1

248.65 €

1 12 Days ---0-16.2IP 65---PBT-II-------20-250 AC/DCCable: 2 m, PVC; 2 x 0.5 mm²--25-70no------normally open-Yes40-----cylindrical-25-------------non-flush mountable-3-20----Yes; (increased immunity to conducted radio frequency interference)-Ø 34 / L = 81-Switching status: 1 x LED, red-Mounting clamps: 1
screwdriver: 1
spring discs
head cap screw: 1

165.49 €

1 4 Days ---0-16.2IP 65--PNPPBT13; (24 V)II-------10-36 DCCable: 2 m, PVC; 3 x 0.5 mm²--25-70Yes------normally open-Yes40-----cylindrical---------------non-flush mountable-3-20----Yes; (increased immunity to conducted radio frequency interference)-Ø 34 / L = 81-Switching status: 1 x LED, yellow-Mounting clamps: 1
screwdriver: 1

168.45 €

1 4 Days ---0-16.2IP 65--PNPPBT13; (24 V)II-Connector: 1 x M12-----10-36 DC---25-70Yes------normally open-Yes40-----cylindrical---------------non-flush mountable-20----Yes; (increased immunity to conducted radio frequency interference)-Ø 34 / L = 93-Switching status: 1 x LED, yellow-Mounting clamps: 1
screwdriver: 1

345.91 €

1 4 Days ---0-48.6IP 65---PPE modified-II-------20-250 AC/DCterminals: -2.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5--25-80no------normally open / normally closed; (selectable)-Yes10-----rectangular-10-------------non-flush mountable-60----Yes-105 x 80 x 40-Switching status: 1 x LED, yellow-screwdriver: 1
spring washers: 4
cylinder screws: 4

392.81 €

1 4 Days ----IP 65---PPE modified; PA-II-------20-250 AC/DCterminals: 0.34-2.5 mm²; Cable sheath: Ø 5-9 mm; Cable gland: M20 X 1.5--20-60no------normally open / normally closed; (selectable)-Yes4-----rectangular-4--Housing screws: 0.9 Nm; screws: 4 Nm----------non-flush mountable-60----Yes-105 x 80 x 42-Switching status: 1 x LED, yellow--

340.34 €

1 4 Days ---0-48.6IP 65---PPE modified-II-------20-250 AC/DCCable: 2 m, PVC; 2 x 0.5 mm²--25-80no------normally open--10-----rectangular-10-------------non-flush mountable-60------120 x 80 x 30-Switching status: 1 x LED, yellow-screwdriver: 1
spring washers: 4
cylinder screws: 4

358.23 €

1 12 Days ---0-48.6IP 65---PPE modified-II-------20-250 AC/DCterminals: -2.5 mm²; Cable sheath: Ø 7-13 mm--25-80no------normally open / normally closed; (selectable)-Yes10-----rectangular-10-------------non-flush mountable-60--------Switching status: 1 x LED, red-screwdriver: 1
spring washers: 4
cylinder screws: 4

299.23 €

1 4 Days ---0-48.6IP 65--PNPPPE modified15; (24 V)II-------10-36 DCterminals: -2.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5--25-80Yes------normally open / normally closed; (selectable)--10-----rectangular---------------non-flush mountable-60----Yes-105 x 80 x 40-Switching status: 1 x LED, yellow-screwdriver: 1

306.46 €

1 4 Days ---0-48.6IP 65--NPNPPE modified15; (24 V)II-------10-36 DCterminals: -2.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5--25-80Yes------normally open / normally closed; (selectable)--10-----rectangular---------------non-flush mountable-60----Yes-105 x 80 x 40-Switching status: 1 x LED, yellow-screwdriver: 1

333.71 €

1 4 Days ----IP 65--PNPPPE modified; PA< 15III-------10-36 DCterminals: 0.34-2.5 mm²; Cable sheath: Ø 5-9 mm; Cable gland: M20 X 1.5--20-60Yes------normally open / normally closed; (selectable)-Yes10-----rectangular----Housing screws: 0.9 Nm; screws: 4 Nm----------non-flush mountable-60----Yes-105 x 80 x 42-Switching status: 1 x LED, yellow--

287.86 €

1 4 Days ---0-48.6IP 65--PNPPPE modified15; (24 V)II-------10-36 DCCable: 2 m, PVC; 3 x 0.5 mm²--25-50Yes------normally open--10-----rectangular---------------non-flush mountable-60----Yes-120 x 80 x 30-Switching status: 1 x LED, yellow-screwdriver: 1

314.63 €

1 4 Days ---0-48.6IP 65--PNPPPE modified5; (24 V)II-Connector: 1 x M12-----10-36 DC---25-80Yes------normally open / normally closed; (selectable)--10-----rectangular---------------non-flush mountable-60------105 x 80 x 40-Switching status: 1 x LED, yellow-screwdriver: 1

298.76 €

1 4 Days ---0-48.6IP 65--PNPPPE modified5; (24 V)II-Connector: 1 x M12-----10-36 DC---25-80Yes------normally open--10-----rectangular---------------non-flush mountable-60------105 x 80 x 40-Switching status: 1 x LED, yellow-screwdriver: 1

143.57 €

1 4 Days ----IP 65--PNPstainless steel (1.4404 / 316L); PEEK< 12III-Connector: 1 x M12-M12 x 1---10-36 DC; ("supply class 2" to cULus)---25-70Yes------normally open-Yes50-----threaded type---------dry bulk material; liquids-----flush mountable-1-6----Yes-M12 x 1 / L = 60-Switching status: 1 x LED, yellow-Lock nuts: 2

143.57 €

1 4 Days ----IP 65--PNPstainless steel (1.4404 / 316L); PEEK< 12III-Connector: 1 x M12-M12 x 1---10-36 DC; ("supply class 2" to cULus)---25-70Yes------normally open-Yes50-----threaded type---------dry bulk material; liquids-----non-flush mountable-3-12----Yes-M12 x 1 / L = 61-Switching status: 1 x LED, yellow-Lock nuts: 2

147.37 €

1 4 Days ----IP 65--NPNHousing: stainless steel (1.4404 / 316L); cover: PEEK< 12III-Connector: 1 x M12-M12 x 1---10-36 DC; ("supply class 2" to cULus)---25-70Yes------normally open-Yes50-----threaded type---------dry bulk material; liquids-----flush mountable-1-6----Yes-M12 x 1 / L = 60-Switching status: 1 x LED, yellow-Lock nuts: 2

144.40 €

1 62 Days ----IP 65--PNPHousing: stainless steel; cover: PEEK< 12III---M12 x 1---10-36 DC; ("supply class 2" according to UL)Cable: 2 m, PUR; 3 x 0.34 mm²--25-70Yes------normally open-Yes50-----threaded type---------------flush mountable-4------M12 x 1 / L = 69-Switching status: 1 x LED, yellow-Lock nuts: 2

141.10 €

1 3 Days ----IP 65--PNPHousing: stainless steel; cover: PEEK< 12III---M12 x 1---10-36 DC; ("supply class 2" according to UL)Cable: 2 m, PUR; 3 x 0.34 mm²--25-70Yes------normally open-Yes50-----threaded type---------------non-flush mountable-8------M12 x 1 / L = 70-Switching status: 1 x LED, yellow-Lock nuts: 2

214.42 €

1 4 Days ---0-6.5IP 65---PBT-II---M18 x 1---20-250 AC/DCterminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5--25-80no------normally open / normally closed; (selectable)--50-----threaded type-25-------------non-flush mountable-8------M18 x 1 / L = 110-Switching status: 1 x LED, yellow-Lock nuts: 2

212.53 €

1 4 Days ---0-6.5IP 67---PBT-II---M18 x 1---20-250 AC/DCCable: 2 m, PVC; 2 x 0.34 mm²--25-80no------normally open--50-----threaded type-25-------------non-flush mountable-8------M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

218.92 €

1 4 Days ---0-6.5IP 67---PBT-II---M18 x 1---20-250 AC/DCCable: 2 m, PVC; 2 x 0.34 mm²--25-80no------normally closed--50-----threaded type-25-------------non-flush mountable-8------M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

167.63 €

1 4 Days --------Housing: PBT; pushbuttons: TPE-U; LED window: PC-II-Connector: 1 x 1/2"-M18 x 1---30-250 AC / 20-250 DC-47-63-25-80Yes------normally open / normally closed; (selectable)-Yes10-----threaded type-10---media with a dielectric constant < 20; oils---dry bulk material; liquids-----non-flush mountable-4-24; (programming buttons)-----Detection through non-metallic container wall or on bypass pipesM18 x 1 / L = 87-Switching status: 1 x LED ring, yellow plug lights translucently-Lock nuts: 2

178.87 €

1 4 Days ---0-6.5IP 65--PNP/NPNPBT-II---M18 x 1---10-55 DCterminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5--25-80-------normally open / normally closed; (selectable)-Yes50-----threaded type---------------non-flush mountable-2.5-8------M18 x 1 / L = 110-Switching status: 1 x LED, yellow-Lock nuts: 2

178.87 €

1 4 Days ---0-6.5IP 65--PNPPBT; PC< 10 (24 V) / < 15 (36 V)II---M18 x 1---10-36 DCterminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5--25-80Yes------normally open-Yes50-----threaded type---------------non-flush mountable-8------M18 x 1 / L = 110-Switching status: 1 x LED, yellow-Lock nuts: 2

174.97 €

1 4 Days ---0-6.5IP 67--PNPPBT< 10 (24 V) / < 15 (36 V)II---M18 x 1---10-36 DC; ("supply class 2" according to UL)Cable: 2 m, PVC; 3 x 0.34 mm²--25-80Yes------normally open-Yes50-----threaded type---------------non-flush mountable-8------M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

185.15 €

1 4 Days ---0-6.5IP 67--PNPPBT< 10 (24 V DC) / < 15 (36 V DC)II---M18 x 1---10-36 DC; ("supply class 2" to cULus)Cable: 2 m, PVC; 3 x 0.34 mm²--25-80Yes------normally closed-Yes50-----threaded type---------------non-flush mountable-8----Yes-M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

182.20 €

1 4 Days ---0-6.5IP 67--NPNPBT< 10 (24 V DC) / < 15 (36 V DC)II---M18 x 1---10-36 DC; ("supply class 2" according to UL)Cable: 2 m, PVC; 3 x 0.34 mm²--25-80Yes------normally open-Yes50-----threaded type---------------non-flush mountable-8----Yes-M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

185.15 €

1 4 Days ---0-6.5IP 67--NPNPBT< 10 (24 V DC) / < 15 (36 V DC)II---M18 x 1---10-36 DC; ("supply class 2" to cULus)Cable: 2 m, PVC; 3 x 0.34 mm²--25-80Yes------normally closed-Yes50-----threaded type---------------non-flush mountable-8------M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

174.97 €

1 4 Days ---0-6.5IP 67--PNP/NPNPBT-II---M18 x 1---10-55 DCCable: 2 m, PUR / PVC; 2 x 0.34 mm²--25-80Yes------normally open / normally closed; (selectable)-Yes50-----threaded type---------------non-flush mountable-8------M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

184.80 €

1 4 Days ---0-6.5IP 67--PNPPBT< 10 (24 V DC) / < 15 (36 V DC)II-Connector: 1 x M12-M18 x 1---10-36 DC---25-80Yes------normally open-Yes50-----threaded type---------------non-flush mountable-8----Yes-M18 x 1 / L = 93.8-Switching status: 1 x LED, yellow-Lock nuts: 2

165.49 €

1 4 Days -------PNP/NPN; (automatic load detection PNP/NPN:; when using a resistive load < 20 kΩ)Housing: PBT; pushbuttons: TPE-U; LED window: PC< 20II-Connector: 1 x M12-M18 x 1---10-36 DC---25-80Yes------normally open / normally closed; (selectable)--10-----threaded type--IO-Link------------non-flush mountable-12---1.1--M18 x 1 / L = 87-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
COM1 (4.8 kBaud)Lock nuts: 2

159.45 €

1 4 Days -------PNPHousing: PBT; pushbuttons: TPE-U; LED window: PC< 20II-Connector: 1 x M12-M18 x 1---10-36 DC---25-80Yes------normally open / normally closed; (selectable)--10-----threaded type--IO-Link------------non-flush mountable-12---1.1--M18 x 1 / L = 87-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
COM1 (4.8 kBaud)Lock nuts: 2

150.10 €

1 4 Days ----IP 65; IP 67--PNP/NPN; (automatic load detection PNP/NPN)Housing: PP white; Sealing: TPE-U; pushbuttons: TPE-U< 20II---M18 x 1---10-36 DCCable: 2 m, PVC, Ø 4.9 mm; 3 x 0.34 mm²--25-80Yes------normally open / normally closed; (selectable)--10-----threaded type--IO-Link------------non-flush mountable-8---1.1--M18 x 1 / L = 77-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
COM1 (4.8 kBaud)Lock nuts: 2

141.80 €

1 4 Days ----IP 65; IP 67--PNPHousing: PP white; Sealing: TPE-U; pushbuttons: TPE-U< 20II---M18 x 1---10-36 DCCable: 2 m, PVC, Ø 4.9 mm; 3 x 0.34 mm²--25-80Yes------normally open / normally closed; (selectable)--10-----threaded type--IO-Link------------non-flush mountable-8---1.1--M18 x 1 / L = 77-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
COM1 (4.8 kBaud)Lock nuts: 2

171.65 €

1 12 Days ----IP 65; IP 67--PNPHousing: PP white; Sealing: TPE-U; pushbuttons: TPE-U< 20II---M18 x 1---10-36 DCCable: 10 m, PVC; conduit attachment; 3 x 0.34 mm²--25-80Yes------normally open / normally closed; (selectable)--10-----threaded type-----conductive media with a dielectric constant > 20---------non-flush mountable-8------M18 x 1 / L = 77-Switching status: 1 x LED ring, yellow cable entry lights translucently
operation: 1 x LED, green
Teach function: Yes
Electronic lock: Yes
-Lock nuts: 2

141.57 €

1 4 Days -------PNPHousing: PBT orange; pushbuttons: TPE-U; LED window: PC< 20II---M18 x 1-Connector: 1 x M12-10-36 DC---25-80Yes------normally open / normally closed; (selectable)--10-----threaded type--IO-Link------------non-flush mountable-8---1.1--M18 x 1 / L = 87-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
COM1 (4.8 kBaud)Lock nuts: 2

165.37 €

1 62 Days -1-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2-IP 67-8.2; (1kΩ)NAMURPBT< 1; (disabled; conductive: > 2.2)II-----15-15Cable: 6 m, PVC; 2 x 0.5 mm²-----20-60--connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mWYes--11.5normally closed-Yes4--7.5-15--threaded type---3----8 ± 10 %------non-flush mountable-8------M18 x 1 / L = 84-Switching status: 1 x LED, yellow-Lock nuts: 2

111.96 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--NPNPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally open-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

111.96 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally closed-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

111.96 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--NPNPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally closed-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

111.96 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally open-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

111.96 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----10-10--10-30 DC---25-80Yes------normally closed-25-110Yes30-----threaded type2.5-IO-Link-8---8 ± 10 %--200-Yes-quasi flush-0.5-9-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

111.96 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----10-10--10-30 DC---25-80Yes------normally open-25-110Yes30-----threaded type2.5-IO-Link-8---8 ± 10 %--200-Yes-quasi flush-0.5-9-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

109.81 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--NPNPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally open-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

109.81 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally closed-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

109.81 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--NPNPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally closed-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

109.81 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally open-25-110Yes30-----threaded type2.5-IO-Link-8---15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

109.81 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally closed-25-110Yes30-----threaded type2.5-IO-Link-8---8 ± 10 %--200-Yes-quasi flush-0.5-9-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

109.81 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----15-15--10-30 DC---25-80Yes------normally open-25-110Yes30-----threaded type2.5-IO-Link-8---8 ± 10 %--200-Yes-quasi flush-0.5-9-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

130.18 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----10-10--10-30 DC---25-80Yes------normally open / normally closed; (selectable)-25-110Yes30-----threaded type2.5-IO-Link---Optical setting aid-15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

130.18 €

1 4 Days -1-15--IP 65; IP 67; IP 69K--PNPPBT; PC; POM< 22III-----10-10--10-30 DC---25-80Yes------normally open / normally closed; (selectable)-25-110Yes30-----threaded type2.5-IO-Link---Optical setting aid-15 ± 10 %--200-Yes-non-flush mountable-0.5-30-Yes----M18 x 1 / L = 92.5---Lock nuts: 2

260.14 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2-IP 65; IP 675--PBT; PA-II-----20-20--30-250 AC / 20-250 DC---20-60Yes----100; (150 (-40 °C))-normally open / normally closed; (selectable)-Yes10Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type810-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--100; (150 (-40 °C))---non-flush mountable1000; (20ms / 0.5Hz)15------M30 x 1.5 / L = 150---Lock nuts: 2

260.14 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2-IP 65; IP 675--PBT; PA-II-----20-20--30-250 AC / 20-250 DC---20-60Yes----100; (150 (-40 °C))-normally open / normally closed; (selectable)-Yes10Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type810-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--100; (150 (-40 °C))---non-flush mountable1000; (20ms / 0.5Hz)15------M30 x 1.5 / L = 125---Lock nuts: 2

206.47 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.20-12.1IP 655--PBT-II-----15-15--20-250 AC/DC---25-70No----200; (for UL application: 250 / 100 DC)-normally open-Yes40Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type825-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--200; (for UL application: 250 AC / 100 DC)-No-non-flush mountable1500; (20 ms / 0.5 Hz)15-No--Yes; (increased immunity to conducted radio frequency interference)-M30 x 1.5 / L = 81---Lock nuts: 2
screwdriver: 1

210.38 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.20-12.1IP 655--PBT-II-----15-15--20-250 AC/DC---25-70No----250; (>50° C: 200)-normally closed-Yes40Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type825-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--250; (>50° C: 200; for UL application: 100 DC)-No-non-flush mountable1500; (20 ms / 0.5 Hz)15-No--Yes; (increased immunity to conducted radio frequency interference)-M30 x 1.5 / L = 81---Lock nuts: 2
screwdriver: 1

242.49 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.20-12.1IP 655--PBT-II-----15-15--20-250 AC/DC---25-70No----250; (>50° C: 200)-normally closed-Yes40Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type825-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--250; (>50° C: 200; for UL application: 100 DC)-No-non-flush mountable1500; (20 ms / 0.5 Hz)15-No--Yes; (increased immunity to conducted radio frequency interference)-M30 x 1.5 / L = 81---Lock nuts: 2
screwdriver: 1

217.62 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.20-12.1IP 655--PBT; end cap: PC-II-----15-15--20-250 AC/DC---25-70No----200; (for UL application: 250 / 100 DC)-normally open / normally closed; (selectable)-Yes40Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type825-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--200; (for UL application: 250 AC / 100 DC)-No-non-flush mountable1500; (20 ms / 0.5 Hz)15-No--Yes; (increased immunity to conducted radio frequency interference)-M30 x 1.5 / L = 125---Lock nuts: 2
screwdriver: 1

231.12 €

1 4 Days 101-15Glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.20-12.1IP 655--PBT-------15-15--20-250 AC/DC---20-70No----200; (250 (-50 °C))-normally open / normally closed; (selectable)--40Recommendation: Check the safe functioning of the unit after a short circuit.----threaded type825-----2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)15 ± 10 %--200; (250 (-50 °C))-No-non-flush mountable1500; (20 ms / 0.5 Hz)15-No--Yes; (increased immunity to conducted radio frequency interference)-M30 x 1.5 / L = 92---Lock nuts: 2
screwdriver: 1

Loading...

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support