Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDL100
Number of Inputs and Outputs | Number of analogue outputs: 1 | Protection | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) | Power-On Delay Time(s) | 2 |
---|---|---|---|---|---|
Materials | stainless steel (1.4404 / 316L); PEEK; PEI; FKM | Current Consumption(mA) | < 60 | Protection Class | III |
Analogue Current Output(mA) | 4-20 | Process Connection | threaded connection G 1/2 sealing cone | Operating Voltage(V) | 18-30 DC |
Ambient Temperature(°C) | -40-60 | Reverse Polarity Protection | Yes | Number of Analogue Outputs | 1 |
Output Function | Analogue output; scalable; selectable conductivity / temperature | Total Number of Outputs | 1 | Max. Load(Ω) | 500 |
Output Signal | Analogue signal; IO-Link | Vibration Resistance | DIN EN 61000-6-2 DIN EN 61000-6-3 DIN EN 60068-2-27 50 g (11 ms) DIN EN 60068-2-6 20 g (10-2000 Hz) MTTF [years] 172 |
Communication Interface | IO-Link |
Special Feature | Gold-plated contacts | Application Media | conductive liquids | Measuring Range(°C) | -25-150 |
Accuracy (In the Measuring Range) | 10 % MW ± 25 µS/cm | Measuring Range(µs/cm) | 100-15000 | Materials (Wetted Parts) | PEEK; stainless steel (1.4404 / 316L) |
This page is Conductive Conductivity Sensor, part number LDL100.
You can find the detail information about specifications and dimensions on part number LDL100.