Tube Sensor (I85008)

Tube Sensor I85008

Product Details:

Manufacturer part number: I85008

Brand: IFM ELECTRONIC

Price: 154.23

Delivery time: 4 Days


Technical Data:

Electrical Design: PNP

Max. Part Speed: 25 m/s

Current Consumption: < 25 mA

Electrical Connection - Plug: Connector: 1 x M8

Operating Principle: dynamic


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

I85008

Part Number
I85008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical Design Max. Part Speed
(m/s)
Current Consumption
(mA)
Electrical Connection - Plug Operating Principle

154.23 €

1 4 Days PNP25< 25Connector: 1 x M8dynamic

Loading...

  1. 1

Basic information

Protection IP 67 Resolution of Steel Ball (Diameter)(mm) 3 Materials Housing: PC
Protection Class III Operating Voltage(V) 10-35 DC Ambient Temperature(°C) -25-70
Reverse Polarity Protection Yes Output Function normally open Short-Circuit Protection Yes
Housing rectangular Max. Voltage Drop Switching Output DC(V) 2 Permanent Current Rating of Switching Output DC(mA) 200
Overload Protection Yes Sensing Range(mm) < 14 Dimensions(mm) 70 x 20 x 12
Display Switching status: 1 x LED, yellow
operation: 1 x LED, green
Accessories (Included) fixing straps: 2

This page is Tube Sensor, part number I85008.
You can find the detail information about specifications and dimensions on part number I85008.

Variation of this product

Part Number
I85000
I85001
I85002
I85003
I85009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical Design Max. Part Speed
(m/s)
Current Consumption
(mA)
Electrical Connection - Plug Operating Principle

154.23 €

1 4 Days PNP35< 15Connector: 1 x M8static

154.23 €

1 4 Days NPN35< 15Connector: 1 x M8static

154.23 €

1 4 Days PNP35< 15Cable: 0.09 m, PUR|Connector: 1 x M12static

154.23 €

1 4 Days NPN35< 15Cable: 0.09 m, PUR|Connector: 1 x M12static

154.23 €

1 4 Days PNP25< 25Cable: 0.09 m, PUR|Connector: 1 x M12dynamic

Tech Support