Speed Monitor (DI5029)

Speed Monitor DI5029

Product Details:

Manufacturer part number: DI5029

Brand: IFM ELECTRONIC

Price: 152.00

Delivery time: 4 Days


Technical Data:

Correction Factor: steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3

Operating Distance: 0-5.67 mm

Protection: IP 66; IP 67; IP 68; IP 69K

Min. Load Current: - mA

Nominal Voltage DC: 10-30 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DI5029

Part Number
DI5029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Correction Factor Operating Distance
(mm)
Protection Min. Load Current
(mA)
Nominal Voltage DC
(V)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Setting Range
(Imp/min)
Electrical Connection - Plug Type of Short-Circuit Protection Thread Designation Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Nominal Frequency AC
(Hz)
Permanent Current Rating of Switching Output AC
(mA)
Output Function Total Number of Outputs Short-Circuit Protection Housing Max. Voltage Drop Switching Output DC
(V)
Nominal Voltage AC
(V)
Communication Interface Tightening Torque
(Nm)
Special Feature Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Mounting Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Short-Circuit Proof Dimensions
(mm)
Display Accessories (Included)

152.00 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-5.67IP 66; IP 67; IP 68; IP 69K-10-30PNP/NPNBrass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: Brass white bronze coated< 10IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking5-24000--M18 x 1-25-85Connector: 1 x M12-40-85--normally open / normally closed; (parameterisable)--threaded type2.5-IO-Link25---100Yesflush mountable-7YesM18 x 1 / L = 60SIO mode: output stage supplied with current
4 x LED, yellow
IO-Link mode: target in measuring range
4 x LED, yellow
target outside measuring range
4 x LED, yellow flashing
Lock nuts: 2

Loading...

  1. 1

Basic information

Hysteresis(% of Sr) 10 Reverse Polarity Protection Yes Sensing Range Adjustable No

This page is Speed Monitor, part number DI5029.
You can find the detail information about specifications and dimensions on part number DI5029.

Variation of this product

Part Number
DI5020
DI5021
DI5022
DI5030
DI5031
DI5032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Correction Factor Operating Distance
(mm)
Protection Min. Load Current
(mA)
Nominal Voltage DC
(V)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Setting Range
(Imp/min)
Electrical Connection - Plug Type of Short-Circuit Protection Thread Designation Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Nominal Frequency AC
(Hz)
Permanent Current Rating of Switching Output AC
(mA)
Output Function Total Number of Outputs Short-Circuit Protection Housing Max. Voltage Drop Switching Output DC
(V)
Nominal Voltage AC
(V)
Communication Interface Tightening Torque
(Nm)
Special Feature Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Mounting Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Short-Circuit Proof Dimensions
(mm)
Display Accessories (Included)

186.58 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-8.1IP 65; IP 67-10-36PNPBrass special coating; PA; TPE-U< 20IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking0-5--M30 x 1.5-25-80Cable: 2 m, PUR; 3 x 0.5 mm²-25-80--normally open1-threaded type2.5--50---250Yesflush mountable25010YesM30 x 1.5 / L = 80Switching status: 1 x LED, greenLock nuts: 2

186.58 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-8.1IP 65; IP 67-10-36PNPBrass special coating; PA; TPE-U< 20IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking0-5--M30 x 1.5-25-80Cable: 2 m, PUR; 3 x 0.5 mm²-25-80--normally closed1-threaded type2.5--50---250Yesflush mountable25010YesM30 x 1.5 / L = 80Switching status: 1 x LED, greenLock nuts: 2

207.14 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-8.1IP 65; IP 67-10-36PNPBrass special coating; PA; TPE-U< 20IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking0-5--M30 x 1.5-25-80Cable: 2 m, PUR; 3 x 0.5 mm²-25-80--normally open1-threaded type2.5--50---250Yesflush mountable25010YesM30 x 1.5 / L = 80Switching status: 1 x LED, greenLock nuts: 2

152.00 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-9.72IP 66; IP 67; IP 68; IP 69K-10-30PNP/NPNBrass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: Brass white bronze coated< 10IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking5-24000--M18 x 1-25-85Connector: 1 x M12-40-85--normally open / normally closed; (parameterisable)--threaded type2.5-IO-Link25---100Yesnon-flush mountable-12YesM18 x 1 / L = 60SIO mode: output stage supplied with current
4 x LED, yellow
IO-Link mode: target in measuring range
4 x LED, yellow
target outside measuring range
4 x LED, yellow flashing
Lock nuts: 2

166.89 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-9.72IP 66; IP 67; IP 68; IP 69K-10-30PNP/NPNBrass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: Brass white bronze coated< 10IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking5-14400--M30 x 1.5-25-85Connector: 1 x M12-40-85--normally open / normally closed; (parameterisable)--threaded type2.5-IO-Link50---100Yesflush mountable-12YesM30 x 1.5 / L = 65SIO mode: output stage supplied with current
4 x LED, yellow
IO-Link mode: target in measuring range
4 x LED, yellow
target outside measuring range
4 x LED, yellow flashing
Lock nuts: 2

166.89 €

1 4 Days steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.30-17IP 66; IP 67; IP 68; IP 69K-10-30PNP/NPNBrass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: Brass white bronze coated< 10IIIsimple evaluation of rotating and linear movement with regard to underspeed; blocking5-14400--M30 x 1.5-25-85Connector: 1 x M12-40-85--normally open / normally closed; (parameterisable)--threaded type2.5-IO-Link50---100Yesnon-flush mountable-21YesM30 x 1.5 / L = 65SIO mode: output stage supplied with current
4 x LED, yellow
IO-Link mode: target in measuring range
4 x LED, yellow
target outside measuring range
4 x LED, yellow flashing
Lock nuts: 2

Tech Support