Dual Sensor (AC2315)

Dual Sensor AC2315

Product Details:

Manufacturer part number: AC2315

Brand: IFM ELECTRONIC

Price: 207.14

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: -

Protection: IP 67

Max. Current Load per Output: - mA

Electrical Design: AS-i

Materials: PBT


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2315

Part Number
AC2315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Protection Max. Current Load per Output
(mA)
Electrical Design Materials Current Consumption
(mA)
Protection Class Actuator Supply Outputs Electrical Connection - Plug Electrical Connection - Socket Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Integrated Watchdog Output Function Digital Inputs Protected Against Short Circuits Remark Permanent Current Rating of Switching Output DC
(mA)
Sensor Supply of the Inputs Max. Current Consumption from AS-I
(mA)
Mounting Input Circuit of Digital Inputs Operating Distance Target Puck
(mm)
Short-Circuit Proof Electrically Separated Display

207.14 €

1 4 Days -IP 67-AS-iPBT< 40----Connector: 1 x M12; Locking: stainless steel (1.4305 / 303)26.5-31.6 DC; ("supply class 2" to cULus)-20-701-------non-flush mountable----Switching status: 2 x LED, yellow

Loading...

  1. 1

Basic information

Sensing Range(mm) 4 Dimensions(mm) 55 x 60 x 35

This page is Dual Sensor, part number AC2315.
You can find the detail information about specifications and dimensions on part number AC2315.

Variation of this product

Part Number
AC2310
AC2316
AC2317
AC326A
AC327A
AC336A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Protection Max. Current Load per Output
(mA)
Electrical Design Materials Current Consumption
(mA)
Protection Class Actuator Supply Outputs Electrical Connection - Plug Electrical Connection - Socket Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Integrated Watchdog Output Function Digital Inputs Protected Against Short Circuits Remark Permanent Current Rating of Switching Output DC
(mA)
Sensor Supply of the Inputs Max. Current Consumption from AS-I
(mA)
Mounting Input Circuit of Digital Inputs Operating Distance Target Puck
(mm)
Short-Circuit Proof Electrically Separated Display

256.05 €

1 12 Days -IP 67-AS-iPBT; PC< 160--Connector: 1 x M12; Moulded body: stainless steel (1.4305 / 303)Connector: 1 x M12; Moulded body: stainless steel (1.4305 / 303)-26.5-31.6 DC; ("supply class 2" to cULus)-20-701----100--non-flush mountable--Yes-operation: 1 x LED, green
function: 1 x LED, yellow
error: LED, red

239.18 €

1 4 Days -IP 67-AS-iPBT< 160--Connector: 1 x M12; Locking: stainless steel (1.4305 / 303)Connector: 1 x M12; Locking: stainless steel (1.4305 / 303)-26.5-31.6 DC; ("supply class 2" to cULus)-20-701----100--non-flush mountable----Switching status: 2 x LED, yellow

256.57 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 67100AS-iPBT; PC--AS-i-Connector: 1 x M12; Moulded body: stainless steelConnector: 1 x M12; Moulded body: stainless steel26.5-31.6 DC; ("supply class 2" to cULus)-20-70-YesPNPNoThe outputs must not be set simultaneously if the total load current exceeds 100 mA.-AS-i260non-flush mountablePNP-YesNooperation: 1 x LED, green
function: 1 x LED, yellow
error: 1 x LED, red

267.43 €

1 4 Days -IP 67--Housing: PBT orange; cover: PC black; Impact protection Housing: stainless steel< 160III-Connector: 1 x M12; Moulded body: stainless steelConnector: 1 x M12; Moulded body: stainless steel-26.5-31.6 DC-10-501---------74--operation: 1 x LED, green
function: 1 x LED, yellow

284.69 €

1 4 Days -IP 5x; (when used outside the hazardous area: IP 67)--Housing: PBT orange; cover: PC black; Impact protection Housing: stainless steel< 260III-Connector: 1 x M12; Moulded body: stainless steelConnector: 1 x M12; Moulded body: stainless steel-26.5-31.6 DC-10-50----The outputs must not be set simultaneously if the total load current exceeds 100 mA.-----74--operation: 1 x LED, green
function: 1 x LED, yellow

260.23 €

1 4 Days -IP 5x; (when used outside the hazardous area: IP 67)--Housing: PBT orange; cover: PC black; Impact protection Housing: stainless steel160III-Connector: 1 x M12; Moulded body: stainless steelConnector: 1 x M12; Moulded body: stainless steel-26.5-31.6 DC-10-501---------74--operation: 1 x LED, green
function: 1 x LED, yellow

Tech Support