Toggle clamps latch vertical with catch plate (K0082) (K0082.0450)

Toggle clamps latch vertical with catch plate (K0082) K0082.0450

Product Details:

Manufacturer part number: K0082.0450

Brand: KIPP

Price: 75.16

Delivery time: 4 Days


Technical Data:

Hand force FH: 200 N

Body Material: Steel

Surface finish body: galvanised and passivated

Retaining force F2: 7000 N

Traction force F1: 4500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0082.0450

Part Number
K0082.0450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Retaining force F2
(N)
Traction force F1
(N)
Travel path L1 max.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D
(mm)
D1
(mm)
H
(mm)
L3
(mm)
S
(mm)

75.16 €

1 4 Days 200Steelgalvanised and passivated700045004045513281940644536288.58851524

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour orange
Version 2 with fixed jaw Opening angle of handle 145° Travel path L1 min.(mm) 1

This page is Toggle clamps latch vertical with catch plate (K0082), part number K0082.0450.
You can find the detail information about specifications and dimensions on part number K0082.0450.

Variation of this product

Part Number
K0082.0140
K0082.0140N
K0082.0250
K0082.0250N
K0082.0450N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Retaining force F2
(N)
Traction force F1
(N)
Travel path L1 max.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D
(mm)
D1
(mm)
H
(mm)
L3
(mm)
S
(mm)

30.39 €

1 4 Days 100Steelgalvanised and passivated20001800252226134.51124362419165.2442762.5

39.32 €

1 4 Days 100Stainless Steelbright20001800252226134.51124362419165.2442762.5

44.86 €

1 4 Days 150Steelgalvanised and passivated400027002834351961432483326216.56641153

55.26 €

1 4 Days 150Stainless Steelbright400027002834351961432483326216.56641153

104.68 €

1 4 Days 200Stainless Steelbright700045004045513281940644536288.58851524

Tech Support