Magnets deep pot AlNiCo with fitting tolerance (K0545) (K0545.01)

Magnets deep pot AlNiCo with fitting tolerance (K0545) K0545.01

Product Details:

Manufacturer part number: K0545.01

Brand: KIPP

Price: 3.46

Delivery time: 4 Days


Technical Data:

Magnetic force: 1.5 N

Outer Diameter: 6 Ø

H=Height: 10 mm

H1: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0545.01

Part Number
K0545.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

3.46 €

1 4 Days 1.56102

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Component material Steel Surface finish component bright
Temperature max.(°C) 450

Tech Support