Magnets deep pot AlNiCo without fitting tolerance (K0546) (K0546.03)

Magnets deep pot AlNiCo without fitting tolerance (K0546) K0546.03

Product Details:

Manufacturer part number: K0546.03

Brand: KIPP

Price: 4.54

Delivery time: 4 Days


Technical Data:

Magnetic force: 7 N

Outer Diameter: 10 Ø

H=Height: 20 mm

H1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0546.03

Part Number
K0546.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

4.54 €

1 4 Days 7102010

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 450

This page is Magnets deep pot AlNiCo without fitting tolerance (K0546), part number K0546.03.
You can find the detail information about specifications and dimensions on part number K0546.03.

Variation of this product

Part Number
K0546.01
K0546.02
K0546.04
K0546.05
K0546.06
K0546.07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

3.73 €

1 4 Days 1.562012

4.08 €

1 4 Days 3.582011

5.03 €

1 4 Days 1013209

6.20 €

1 4 Days 1816205

7.99 €

1 4 Days 4220256

13.09 €

1 4 Days 96253510

Tech Support