Magnets deep pot NdFeB, Form B (K1395) (K1395.216)

Magnets deep pot NdFeB, Form B (K1395) K1395.216

Product Details:

Manufacturer part number: K1395.216

Brand: KIPP

Price: 7.94

Delivery time: 4 Days


Technical Data:

Outer Diameter: 16 Ø

D1=Thread: M4

Gap to iron wall: 3 mm

H=Height: 25 mm

T=thread depth: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1395.216

Part Number
K1395.216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread Gap to iron wall
(mm)
H=Height
(mm)
T=thread depth
(mm)

7.94 €

1 4 Days 16M43258

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Brass Surface finish component ground
Form B Temperature max.(°C) 80

This page is Magnets deep pot NdFeB, Form B (K1395), part number K1395.216.
You can find the detail information about specifications and dimensions on part number K1395.216.

Variation of this product

Part Number
K1395.208
K1395.210
K1395.213
K1395.220
K1395.225
K1395.232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread Gap to iron wall
(mm)
H=Height
(mm)
T=thread depth
(mm)

4.75 €

1 4 Days 8M31.5205

5.41 €

1 4 Days 10M42207

6.38 €

1 4 Days 13M42.5207

10.20 €

1 4 Days 20M64256

19.32 €

1 4 Days 25M65358

32.88 €

1 4 Days 32M66406

Tech Support