Quick-fit couplings with angular and radial offset compensation (K0711) (K0711.06)

Quick-fit couplings with angular and radial offset compensation (K0711) K0711.06

Product Details:

Manufacturer part number: K0711.06

Brand: KIPP

Price: 57.71

Delivery time: 4 Days


Technical Data:

D=thread: M6 mm

D1: 24.5 mm

D2: 9.6 mm

L: 52 mm

L1=thread length: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0711.06

Part Number
K0711.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D2
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
L3 min.
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)
SW3
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)

57.71 €

1 4 Days M624.59.652149.5132918.52219850.62.5

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Steel Surface finish body nitrided

This page is Quick-fit couplings with angular and radial offset compensation (K0711), part number K0711.06.
You can find the detail information about specifications and dimensions on part number K0711.06.

Variation of this product

Part Number
K0711.08
K0711.10
K0711.101
K0711.12
K0711.121
K0711.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D2
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
L3 min.
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
SW1
(mm)
SW2
(mm)
SW3
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)

62.47 €

1 4 Days M83015631811.5163323.527241370.64.5

84.21 €

1 4 Days M104421812216244330.5413618120.76.5

84.21 €

1 4 Days M10x1.254421812216244330.5413618120.76.5

85.11 €

1 4 Days M124421852616244334.5413618120.710

85.11 €

1 4 Days M12x1.254421852616244334.5413618120.710

119.32 €

1 4 Days M166032121342634624555462718118

Tech Support