R-clips similar to DIN 11024, Form D, double coil (K1137)

R-clips similar to DIN 11024, Form D, double coil (K1137)
· For securing pins and axles

· Application sectors: machine and vehicle construction, agricultural engineering

· Simple assembly

· Reusable

· Steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1137.12225
K1137.12280
K1137.12360
K1137.12450
K1137.12560
K1137.12630
K1137.12700
K1137.22225
K1137.22280
K1137.22360
K1137.22450
K1137.22560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

0.55 €

1 4 Days Steel-galvanised2.25202.59-11.24224

0.63 €

1 4 Days Steel-galvanised2.8203.211.2-144826

0.68 €

1 4 Days Steel-galvanised3.620414-206432

0.75 €

1 4 Days Steel-galvanised4.525520-268039

1.70 €

1 4 Days Steel-galvanised5.6256.326-349745

1.90 €

1 4 Days Steel-galvanised6.330734-4512556

3.93 €

1 4 Days Steel-galvanised730845-5615063

0.59 €

1 4 Days Stainless Steel1.4310bright2.25202.57-94224

0.90 €

1 4 Days Stainless Steel1.4310bright2.8203.211-144826

2.33 €

1 4 Days Stainless Steel1.4310bright3.620414-206432

3.46 €

1 4 Days Stainless Steel1.4310bright4.525520-268039

4.81 €

1 4 Days Stainless Steel1.4310bright5.6256.326-349745

Loading...

  1. 1

Basic information

Form D

Tech Support